目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
Nema "C" Flange Adaptor Kits - Worm Gear Accessories
Hub City
Worm Gear Drives
Accessories
Powered by
CAD模型選擇
{hubcityinc/worm_gear_drives/accessories/nema_c_flange_adaptor_kits_asmtab.prj},{NB=0229-02985_380},{MN=380},{RATIO=N/A},{GT=N/A},{STYLE=N/A},{FS=56C},{OD=N/A},{PT=Right Angle},{PL=PowerCube Worm Gear Drive},{IT=N/A},{ID=N/A},{OT=N/A},{GW=-},{PPATH=c_flange_kits/nema_c_flange_adaptor_kits_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
RATIO
Ratio
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
OD
Output Diameter
[Inch]
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
[Inch]
OT
Output Type
ⁿ/ₐ
WTL
Shipping Wt. Lbs.
ⁿ/ₐ
H
[Inch]
I
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
O
[Inch]
R
[Inch]
0229-02975
0229-02975
130
N/A
N/A
N/A
N/A
130 Kit, Motor Flange 56C...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
9.4
2.21
6.03
3/16 x 3/32
5.875
4.501/4.503
0.625
6.50
13/32
0.38
0229-02976
0229-02976
180
N/A
N/A
N/A
N/A
180 Kit, Motor Flange 56C...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
9.4
2.21
6.40
3/16 x 3/32
5.875
4.501/4.503
0.625
6.50
13/32
0.38
0229-02977
0229-02977
210
N/A
N/A
N/A
N/A
210 Kit, Motor Flange 56C
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
9.4
2.28
6.91
3/16 x 3/32
5.875
4.501/4.503
0.625
6.50
13/32
0.50
0229-02977
0229-02977
240
N/A
N/A
N/A
N/A
240 Kit, Motor Flange 56C...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
9.4
2.29
7.29
3/16 x 3/32
5.875
4.501/4.503
0.625
6.50
13/32
0.50
0229-02979
0229-02979
260
N/A
N/A
N/A
N/A
260 Kit, Motor Flange 56C...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
10.0
2.28
7.91
3/16 x 3/32
5.875
4.501/4.503
0.625
6.50
13/32
0.50
0229-02982
0229-02982
320
N/A
N/A
N/A
N/A
320 Kit, Motor Flange 56C...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
11.7
2.18
9.06
3/16 x 3/32
5.875
4.501/4.503
0.625
6.50
13/32
0.20
0229-02985
0229-02985
380
N/A
N/A
N/A
N/A
380 Kit, Motor Flange 56C...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
11.5
2.18
9.56
3/16 x 3/32
5.875
4.501/4.503
0.625
6.50
13/32
0.20
0229-02893
0229-02893
450
N/A
N/A
N/A
N/A
450 Kit, Motor Flange 56C
Right Angle
Worm Gear Drive
N/A
N/A
N/A
13.9
2.44
10.88
3/16 x 3/32
5.875
4.501/4.503
0.625
6.50
13/32
0.20
0229-02897
0229-02897
520
N/A
N/A
N/A
N/A
520 Kit, Motor Flange 56C
Right Angle
Worm Gear Drive
N/A
N/A
N/A
15.4
2.38
11.63
3/16 x 3/32
5.875
4.501/4.503
0.625
6.50
13/32
0.20
0279-00622
0279-00622
GW60
N/A
N/A
N/A
N/A
GW60 Kit, Motor Flange 18...
Right Angle
Worm Gear Drive
N/A
N/A
N/A
28
4.10
15.88
1/4 X1/8
7.250
8.501/8.504
1.125
9.00
17/32
0.19
0279-00611
0279-00611
GW60D
N/A
N/A
N/A
N/A
GW60D Kit, Motor Flange 5...
Right Angle
Worm Gear Drive
N/A
N/A
N/A
7
2.25
9.01
3/16 x 3/32
5.880
4.501/4.503
0.625
6.64
13/32
0.19
0279-00611
0279-00611
GW70D
N/A
N/A
N/A
N/A
GW70D Kit, Motor Flange 5...
Right Angle
Worm Gear Drive
N/A
N/A
N/A
7
2.25
9.01
3/16 x 3/32
5.880
4.501/4.503
0.625
6.64
13/32
0.19
0279-00615
0279-00615
GW80D
N/A
N/A
N/A
N/A
GW80D Kit, Motor Flange 5...
Right Angle
Worm Gear Drive
N/A
N/A
N/A
8
2.24
11.81
3/16 x 3/32
5.880
4.501/4.503
0.625
6.64
13/32
0.19
0279-00615
0279-00615
GW100D
N/A
N/A
N/A
N/A
GW100D Kit, Motor Flange ...
Right Angle
Worm Gear Drive
N/A
N/A
N/A
8
2.33
13.21
3/16 x 3/32
5.880
4.501/4.503
0.625
6.64
13/32
0.19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表