Reducer concentric, Copper-Nickel acc. to DIN 86019, CuNi10Fe1,6Mn, seamless, acc. to DIN 86089
Huelsen
Reducers
Reducers Copper-Nickel
Powered by
CAD模型選擇
{huelsen/2_reduzierungen/3_kupfer_nickel/reduzierung_181.prj},{NB=1811080208902},{ARTNR=1811080208902},{DN1=100},{DN2=80},{D1=108.0},{S1=2.5},{D2=89.0},{S2=2.0},{L=100},{GEW=0.797},{PG=Reduzierungen},{PUG=Reduzierung, konzentrischen},{NORM=DIN 86089},{AUS=nahtlos},{WERK1=Kupfer-Nickel},{WERK2=DIN 86019},{WERK3=CuNi10Fe1,6Mn}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
1810200101601
1810200101601
16 x 12
20.0
1.0
16.0
1.0
30
0.017
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810250101601
1810250101601
20 x 12
25.0
1.5
16.0
1.0
30
0.032
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810250102001
1810250102001
20 x 16
25.0
1.5
20.0
1.0
30
0.032
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810300101601
1810300101601
25 x 12
30.0
1.5
16.0
1.0
35
0.045
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810300102001
1810300102001
25 x 16
30.0
1.5
20.0
1.0
35
0.045
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810300102501
1810300102501
25 x 20
30.0
1.5
25.0
1.5
35
0.045
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810380101601
1810380101601
32 x 12
38.0
1.5
16.0
1.0
50
0.083
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810380102001
1810380102001
32 x 16
38.0
1.5
20.0
1.0
50
0.083
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810380102501
1810380102501
32 x 20
38.0
1.5
25.0
1.5
50
0.083
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810380103001
1810380103001
32 x 25
38.0
1.5
30.0
1.5
50
0.083
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810440102001
1810440102001
40 x 16
44.5
1.5
20.0
1.0
80
0.156
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810440102501
1810440102501
40 x 20
44.5
1.5
25.0
1.5
80
0.156
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810440103001
1810440103001
40 x 25
44.5
1.5
30.0
1.5
80
0.156
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810440103801
1810440103801
40 x 32
44.5
1.5
38.0
1.5
80
0.156
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810570102501
1810570102501
50 x 20
57.0
1.5
25.0
1.5
80
0.201
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810570103001
1810570103001
50 x 25
57.0
1.5
30.0
1.5
80
0.201
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810570103801
1810570103801
50 x 32
57.0
1.5
38.0
1.5
80
0.201
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810570104401
1810570104401
50 x 40
57.0
1.5
44.5
1.5
80
0.201
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810760203001
1810760203001
65 x 25
76.0
2.0
30.0
1.5
90
0.402
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810760203801
1810760203801
65 x 32
76.0
2.0
38.0
1.5
90
0.402
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810760204401
1810760204401
65 x 40
76.0
2.0
44.5
1.5
90
0.402
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810760205701
1810760205701
65 x 50
76.0
2.0
57.0
1.5
90
0.402
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810890203801
1810890203801
80 x 32
89.0
2.0
38.0
1.5
90
0.473
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810890204401
1810890204401
80 x 40
89.0
2.0
44.5
1.5
90
0.473
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
1810890205701
1810890205701
80 x 50
89.0
2.0
57.0
1.5
90
0.473
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, DIN 86019,...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表