Hubbed Slip-on Collar, Aluminium acc. to EN 485, EN AW 5754-0/H112, seamless, PN10, sim. to DIN 2642
Huelsen
Collars
Collars Aluminium
Powered by
CAD模型選擇
{huelsen/5_boerdel/1_aluminium/boerdel_406.prj},{NB=4061400318804},{ARTNR=4061400318804},{DN=125},{RA=139.7},{D1=147.5},{S1=3.5},{D2=140.5},{D4=188},{S2=4},{H=26},{GEW=0.670},{PG=Bordel},{PUG=Uberschiebbordel},{NORM=i.A. DIN 2642},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 5754-0/H112},{PN=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
RA
Tube Ø Outside
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Inside Ø
[mm]
D4
Outside Ø
[mm]
S2
Wall Thickness
[mm]
H
Height
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
PN
ⁿ/ₐ
4060600210203
4060600210203
50
60.3
65.8
2.5
60.8
102
3
23
0.211
Hubbed Slip-on Collar, Al...
Collars
Hubbed Slip-on Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4060760212203
4060760212203
65
76.1
81.6
2.5
76.6
122
3
23
0.269
Hubbed Slip-on Collar, Al...
Collars
Hubbed Slip-on Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4060890213803
4060890213803
80
88.9
94.4
2.5
89.4
138
3
23
0.376
Hubbed Slip-on Collar, Al...
Collars
Hubbed Slip-on Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4061080216003
4061080216003
100
108.0
113.5
2.5
108.5
160
3
28
0.448
Hubbed Slip-on Collar, Al...
Collars
Hubbed Slip-on Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4061140216003
4061140216003
100
114.3
119.8
2.5
114.8
160
3
26
0.448
Hubbed Slip-on Collar, Al...
Collars
Hubbed Slip-on Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4061330218803
4061330218803
125
133.0
138.3
2.5
133.3
188
3
30
0.670
Hubbed Slip-on Collar, Al...
Collars
Hubbed Slip-on Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4061400218803
4061400218803
125
139.7
145.5
2.5
140.5
188
3
26
0.670
Hubbed Slip-on Collar, Al...
Collars
Hubbed Slip-on Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4061400318804
4061400318804
125
139.7
147.5
3.5
140.5
188
4
26
0.670
Hubbed Slip-on Collar, Al...
Collars
Hubbed Slip-on Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4061610321204
4061610321204
150
159.0
168.0
3.5
161.0
212
4
24
0.746
Hubbed Slip-on Collar, Al...
Collars
Hubbed Slip-on Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4061690221203
4061690221203
150
168.3
174.1
2.5
169.1
212
3
30
0.746
Hubbed Slip-on Collar, Al...
Collars
Hubbed Slip-on Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4061690321204
4061690321204
150
168.3
176.1
3.5
169.1
212
4
30
0.746
Hubbed Slip-on Collar, Al...
Collars
Hubbed Slip-on Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4062090427005
4062090427005
200
208.0
217.0
4.0
209.0
270
5
30
1.060
Hubbed Slip-on Collar, Al...
Collars
Hubbed Slip-on Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4062200227003
4062200227003
200
219.1
225.1
2.5
220.1
270
3
26
1.060
Hubbed Slip-on Collar, Al...
Collars
Hubbed Slip-on Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4062200327004
4062200327004
200
219.1
227.1
3.5
220.1
270
4
28
1.060
Hubbed Slip-on Collar, Al...
Collars
Hubbed Slip-on Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4062590332404
4062590332404
250
258.0
266.0
3.5
259.0
324
4
30
1.436
Hubbed Slip-on Collar, Al...
Collars
Hubbed Slip-on Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4062740332404
4062740332404
250
273.0
281.0
3.5
274.0
324
4
30
1.436
Hubbed Slip-on Collar, Al...
Collars
Hubbed Slip-on Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4063570543006
4063570543006
350
355.6
367.0
5.0
357.0
430
6
33
2.295
Hubbed Slip-on Collar, Al...
Collars
Hubbed Slip-on Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表