E-MS Metr. - Accessories
Hummel
Cable glands
Industrial cable glands
Accessories
E-Ms
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/zubehoer/e_ms/metrisch/e_ms_metr.prj},{NB=E-MS 1.033.2025.50},{AG=M 20 x 1.5},{NDM1=20.000},{IG=M 25 x 1.5},{NDM2=25.000},{GL=6.5},{H=19.0},{D=27},{BN=1.033.2025.50},{D1=15.000},{I1=8.500},{I2=11.000},{F=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
AG
Thread
ⁿ/ₐ
IG
Thread
ⁿ/ₐ
GL
[mm]
H
[mm]
D
[mm]
BN
Order No.
ⁿ/ₐ
E-MS 1.033.1216.50
M 12 x 1.5
M 16 x 1.5
5.0
15.0
18
1.033.1216.50
E-MS 1.033.1620.50
M 16 x 1.5
M 20 x 1.5
6.0
17.5
22
1.033.1620.50
E-MS 1.033.2025.50
M 20 x 1.5
M 25 x 1.5
6.5
19.0
27
1.033.2025.50
E-MS 1.033.2532.50
M 25 x 1.5
M 32 x 1.5
6.5
21.0
34
1.033.2532.50
E-MS 1.033.3240.50
M 32 x 1.5
M 40 x 1.5
7.0
23.0
42
1.033.3240.50
E-MS 1.033.4050.50
M 40 x 1.5
M 50 x 1.5
9.0
31.0
53
1.033.4050.50
E-MS 1.033.5063.50
M 50 x 1.5
M 63 x 1.5
9.0
31.0
66
1.033.5063.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表