RE-Ms PG - Accessories
Hummel
Cable glands
Industrial cable glands
Accessories
RE-MS
PG
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/zubehoer/re_ms/pg/re_ms_pg_asmtab.prj},{NB=RE-Ms 1.171.1112.01},{AG=PG 11},{NDMPG=18.600},{IG=1/2'' NPT},{NDMM=0.000},{P=0.0},{NDMNPT=21.336},{GL=6.0},{H=16.7},{D=-},{SW=24},{SWX=24.000},{BN=1.171.1112.01},{VERS=5},{VER=2},{PPATH=re_ms_pg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
AG
Threads
ⁿ/ₐ
IG
Inner thread
ⁿ/ₐ
GL
[mm]
H
[mm]
D
[mm]
SW
[mm]
BN
Order No.
ⁿ/ₐ
RE-Ms 1.039.0916.01
PG 9
M 16 x 1.5
6.0
10.5
20
-
1.039.0916.01
RE-Ms 1.039.1120.01
PG 11
M 20 x 1.5
6.5
12.5
22
-
1.039.1120.01
RE-Ms 1.039.1320.01
PG 13.5
M 20 x 1.5
6.5
12.5
22
-
1.039.1320.01
RE-Ms 1.039.1625.01
PG 16
M 25 x 1.5
6.5
14.5
27
-
1.039.1625.01
RE-Ms 1.171.1112.01
PG 11
1/2'' NPT
6.0
16.7
-
24
1.171.1112.01
RE-Ms 1.171.1312.01
PG 13.5
1/2'' NPT
6.5
17.0
-
24
1.171.1312.01
RE-Ms 1.171.1612.01
PG 16
1/2'' NPT
6.5
16.5
-
24
1.171.1612.01
RE-Ms 1.171.2112.01
PG 21
1/2'' NPT
7.0
8.0
-
30
1.171.2112.01
RE-Ms 1.171.2134.01
PG 21
3/4'' NPT
7.0
17.0
-
30
1.171.2134.01
RE-Ms 1.171.2910.01
PG 29
1'' NPT
8.0
12.0
-
40
1.171.2910.01
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表