目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
NS - LXMSA
IAI
1 axis Robot
NS Series
Powered by
CAD模型選擇
{iai/1_axis_robot/ns_series/ns_lxms_asmtab.prj},{NB=NS-LXMSA-I-400-20-500-T2-S-AQ-CT1-RT(0)},{SERIES=NS-LXMSA},{XTYPE=1},{ENTYPE=I},{MOT=400},{LBS=20},{LBSX=20,40},{S=500},{SX=[500-2200/50]},{CONT=T2},{CTYPE=1},{LTC=3},{OPTBRAKE=-},{OPTAQSEAL=Yes},{OPTCS=1},{CTD=1},{CTDX= 1, '1 (Standard)', 2, '2', 3, '3', 4, '4'},{OPTCT=1},{OPTLS=1},{OPTGWM=Yes},{POS1=0},{PPATH=ns_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MOT
Motor Output
[W]
OPTAQSEAL
Option: AQ Seal
ⁿ/ₐ
OPTGWM
Option: Guide with ball-retaining mechanism
ⁿ/ₐ
NS-LXMSA-I-400-20-500-T2-...
NS-LXMSA-I-400-20-500-T2-...
400
Yes
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表