目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
NS - LZMMA
IAI
1 axis Robot
NS Series
Powered by
CAD模型選擇
{iai/1_axis_robot/ns_series/ns_lzmm_asmtab.prj},{NB=NS-LZMMA-I-400-20-250-T2-S-AQ-B-CT1-RT(0-0)},{SERIES=NS-LZMMA},{XTYPE=5},{ENTYPE=I},{MOT=400},{LBS=20},{LBSX=20},{S=250},{SX=[250-950/50]},{CONT=T2},{CTYPE=1},{LTC=3},{OPTBRAKE=Yes},{OPTAQSEAL=Yes},{OPTCS=1},{OPTCT=1},{OPTLS=1},{OPTGWM=Yes},{POS1=0},{POS2=0},{PPATH=ns_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MOT
Motor Output
[W]
OPTBRAKE
Option: Brake
ⁿ/ₐ
OPTAQSEAL
Option: AQ Seal
ⁿ/ₐ
OPTGWM
Option: Guide with ball-retaining mechanism
ⁿ/ₐ
NS-LZMMA-I-400-20-250-T2-...
NS-LZMMA-I-400-20-250-T2-...
400
Yes
Yes
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表