目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
IK2-SXBA2**S
IAI
Integrated Combination System
IK2/IK3 (IA kit)
IK2
Servo motor type
XYB (base mount)
Powered by
CAD模型選擇
{iai/integrated_combination_systems/ik2_ik3_iakit/ik2/servo_motor_type/xyb_base_mount/ik2_sxba2_s_asmtab.prj},{NB=IK2-SXBA24HHS-I-50-50-T1-1L-CT-CT-K-0-0},{SERIES=SXBA24HHS},{COM=4},{OPTHSMS=X high-speed, Y high-speed},{ENTYPE=I},{SX=50},{OPTREVX=},{OPTSRSX=},{SY=50},{OPTREVY=},{OPTSRSY=},{CONT=T1},{LTC=1},{W1=CT},{W2=CT},{OPTSC=K},{POSX=0},{POSY=0},{SXX=[50:1000/50]},{SYY=[50:350/50]},{SERIESX=RCS2-SS8C},{SERIESXX=RCS2-SS8R},{VER=2},{X=6},{SD=S},{VERX=2},{Y=82.5},{DC=A},{PPATH=assemblies/ik2_sxb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Type
ⁿ/ₐ
COM
Combination
ⁿ/ₐ
OPTHSMS
Differences between Single-slider and Double-slider Types
ⁿ/ₐ
IK2-SXBA21HHS-I-50-50-T1-...
IK2-SXBA21HHS-I-50-50-T1-...
SXBA21HHS
1
X high-speed, Y high-spee...
IK2-SXBA22HHS-I-50-50-T1-...
IK2-SXBA22HHS-I-50-50-T1-...
SXBA22HHS
2
X high-speed, Y high-spee...
IK2-SXBA23HHS-I-50-50-T1-...
IK2-SXBA23HHS-I-50-50-T1-...
SXBA23HHS
3
X high-speed, Y high-spee...
IK2-SXBA24HHS-I-50-50-T1-...
IK2-SXBA24HHS-I-50-50-T1-...
SXBA24HHS
4
X high-speed, Y high-spee...
IK2-SXBA21MMS-I-50-50-T1-...
IK2-SXBA21MMS-I-50-50-T1-...
SXBA21MMS
1
X medium-speed, Y medium-...
IK2-SXBA22MMS-I-50-50-T1-...
IK2-SXBA22MMS-I-50-50-T1-...
SXBA22MMS
2
X medium-speed, Y medium-...
IK2-SXBA23MMS-I-50-50-T1-...
IK2-SXBA23MMS-I-50-50-T1-...
SXBA23MMS
3
X medium-speed, Y medium-...
IK2-SXBA24MMS-I-50-50-T1-...
IK2-SXBA24MMS-I-50-50-T1-...
SXBA24MMS
4
X medium-speed, Y medium-...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表