目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
IK2-SXBB1**S
IAI
Integrated Combination System
IK2/IK3 (IA kit)
IK2
Servo motor type
XYB (base mount)
Powered by
CAD模型選擇
{iai/integrated_combination_systems/ik2_ik3_iakit/ik2/servo_motor_type/xyb_base_mount/ik2_sxbb1_s_asmtab.prj},{NB=IK2-SXBB12HHS-I-50-50-T1-1L-CT-CT-K-0-0},{SERIES=SXBB12HHS},{COM=2},{OPTHSMS=X high-speed, Y high-speed},{ENTYPE=I},{SX=50},{OPTREVX=},{OPTSRSX=},{SY=50},{OPTREVY=},{OPTSRSY=},{CONT=T1},{LTC=1},{W1=CT},{W2=CT},{OPTSC=K},{POSX=0},{POSY=0},{SXX=[50:1000/50]},{SYY=[50:300/50]},{SERIESX=RCS2-SS8R},{SERIESXX=RCS2-SA7R},{VER=1},{X=6},{SD=S},{VERX=2},{Y=82.5},{DC=B},{PPATH=assemblies/ik2_sxb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Type
ⁿ/ₐ
COM
Combination
ⁿ/ₐ
OPTHSMS
Differences between Single-slider and Double-slider Types
ⁿ/ₐ
IK2-SXBB11HHS-I-50-50-T1-...
IK2-SXBB11HHS-I-50-50-T1-...
SXBB11HHS
1
X high-speed, Y high-spee...
IK2-SXBB12HHS-I-50-50-T1-...
IK2-SXBB12HHS-I-50-50-T1-...
SXBB12HHS
2
X high-speed, Y high-spee...
IK2-SXBB11MMS-I-50-50-T1-...
IK2-SXBB11MMS-I-50-50-T1-...
SXBB11MMS
1
X medium-speed, Y medium-...
IK2-SXBB12MMS-I-50-50-T1-...
IK2-SXBB12MMS-I-50-50-T1-...
SXBB12MMS
2
X medium-speed, Y medium-...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表