目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
IK2-SXBB2**D
IAI
Integrated Combination System
IK2/IK3 (IA kit)
IK2
Servo motor type
XYB (base mount)
Powered by
CAD模型選擇
{iai/integrated_combination_systems/ik2_ik3_iakit/ik2/servo_motor_type/xyb_base_mount/ik2_sxbb2_d_asmtab.prj},{NB=IK2-SXBB24HHD-I-50-200-T1-1L-CT-CT-K-0-0},{SERIES=SXBB24HHD},{COM=4},{OPTHSMS=X high-speed, Y high-speed},{ENTYPE=I},{SX=50},{OPTREVX=},{OPTSRSX=},{SY=200},{OPTREVY=},{OPTSRSY=},{CONT=T1},{LTC=1},{W1=CT},{W2=CT},{OPTSC=K},{POSX=0},{POSY=0},{SXX=[50:800/50]},{SYY=[200:400/50]},{SERIESX=RCS2-SS8C},{SERIESXX=RCS2-SA7R},{VER=2},{X=6},{SD=D},{VERX=2},{Y=82.5},{DC=B},{PPATH=assemblies/ik2_sxb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Type
ⁿ/ₐ
COM
Combination
ⁿ/ₐ
OPTHSMS
Differences between Single-slider and Double-slider Types
ⁿ/ₐ
IK2-SXBB21HHD-I-50-200-T1...
IK2-SXBB21HHD-I-50-200-T1...
SXBB21HHD
1
X high-speed, Y high-spee...
IK2-SXBB22HHD-I-50-200-T1...
IK2-SXBB22HHD-I-50-200-T1...
SXBB22HHD
2
X high-speed, Y high-spee...
IK2-SXBB23HHD-I-50-200-T1...
IK2-SXBB23HHD-I-50-200-T1...
SXBB23HHD
3
X high-speed, Y high-spee...
IK2-SXBB24HHD-I-50-200-T1...
IK2-SXBB24HHD-I-50-200-T1...
SXBB24HHD
4
X high-speed, Y high-spee...
IK2-SXBB21MMD-I-50-200-T1...
IK2-SXBB21MMD-I-50-200-T1...
SXBB21MMD
1
X medium-speed, Y medium-...
IK2-SXBB22MMD-I-50-200-T1...
IK2-SXBB22MMD-I-50-200-T1...
SXBB22MMD
2
X medium-speed, Y medium-...
IK2-SXBB23MMD-I-50-200-T1...
IK2-SXBB23MMD-I-50-200-T1...
SXBB23MMD
3
X medium-speed, Y medium-...
IK2-SXBB24MMD-I-50-200-T1...
IK2-SXBB24MMD-I-50-200-T1...
SXBB24MMD
4
X medium-speed, Y medium-...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表