目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
AC5050 - Passive Spannungsverteiler
ifm electronic
IO-Link
245_030
245_030_020
245_030_020_040
Powered by
CAD模型選擇
{ifm_electronic/245/245_030/245_030_020/245_030_020_040/ac5050.prj},{NB=AC5050},{BN=AC5050},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/e5/a5/pc_ac5050aa_01.png},{PRODUKTFOTO=../../../_pool_/e5/a5/pc_ac5050aa_01.png},{DESCRIPTIONSHORT=AC5050: Passiver Spannungsverteiler; 152 x 59,3 x 38,4 mm; Steckverbindung; Zula},{DESCLONG=Passiver Spannungsverteiler; 152 x 59,3 x 38,4 mm; Steckverbindung; Zulassung CE; UKCA; cULus},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=Splitter Box 4SB IP67},{ERPGRSUPPLIER=K4},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=},{DATASHEET_DEU=https://www.ifm.com/de/de/product/AC5050},{DATASHEET_ENG=https://www.ifm.com/de/en/product/AC5050}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
AC5050
AC5050: Passiver Spannung...
Passiver Spannungsverteil...
AC5050
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表