目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Spacer - drylin® E Accessories
igus
DryLin®
Drive
Accessories
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/antriebstechnik/zubehoer/distanzstueck.prj},{NB=STY-166006},{ARTNR=STY-166006},{INFO=INFO},{LSD=SLW-1660},{MT=-},{CNSMAT=-},{L=104},{L1=84},{L2=84},{B=24.5},{B1=4.0},{H=24.5},{HX=35},{H1=12.5},{H2=29.050},{H3=25},{H4=8.1},{D1=9.0},{D2=2.459}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
LSD
for Linear Slide Tables
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
B
Width
[mm]
HX
Height
[mm]
STY-104001
STY-104001
SLW-1040
74
60
66
21.0
32
STY-108002
STY-108002
SLW-1080
108
94
100
21.0
32
STY-166006
STY-166006
SLW-1660
104
84
84
24.5
35
STY-20805
STY-20805
SLW-2080
134
116
115
20.0
38
STY-121001
STY-121001
SHT-12
85
70
77
17.5
40
STY-201801
STY-201801
SHT-20
130
108
110
22.0
46
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表