目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
JUIO-01 - Liner, inch
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/juio_01.prj},{NB=JUIO-01-12},{ARTNR=JUIO-01-12},{INFO=INFO},{D1=3/4},{D1X=0.750},{TOL=0.0016 - 0.0024},{D2=0.8747},{B1=1.575},{W=0.492},{R=0.1875},{T=0.0391},{Z=0.1339},{F=0.079},{D3=0.835},{H=0.528},{N=11.000},{ANG1=21.820},{ANG2=10.910}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
D1
Shaft Ø
[Inch]
TOL
Tolerance
[Inch]
D2
Diameter
[Inch]
B1
Length
[Inch]
W
Diameter
[Inch]
R
Length
[Inch]
T
Height
[Inch]
Z
Width
[Inch]
JUIO-01-08
JUIO-01-08
1/2
0.0016 - 0.0024
0.5934
1.220
0.394
0.1250
0.0391
0.1024
JUIO-01-10
JUIO-01-10
5/8
0.0016 - 0.0024
0.7184
1.460
0.433
0.1406
0.0391
0.1181
JUIO-01-12
JUIO-01-12
3/4
0.0016 - 0.0024
0.8747
1.575
0.492
0.1875
0.0391
0.1339
JUIO-01-16
JUIO-01-16
1
0.0016 - 0.0024
1.1247
2.205
0.630
0.1875
0.0391
0.1496
JUIO-01-20
JUIO-01-20
1-1/4
0.0020 - 0.0032
1.4058
2.579
0.709
0.1875
0.0391
0.1496
JUIO-01-24
JUIO-01-24
1-1/2
0.0020 - 0.0032
1.6558
2.953
0.866
0.2500
0.0625
0.1811
JUIO-01-32
JUIO-01-32
2
0.0024 - 0.0040
2.1871
3.937
1.181
0.2813
0.0625
0.2280
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表