目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
OJUI-01 - Liner Plain Bearing, inch
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/ojui_01_asmtab.prj},{NB=OJUI-01-12},{ARTNR=OJUI-01-12},{INFO=INFO},{D1=3/4},{TOL=0.0016 - 0.0032},{D2=1.2500},{B=1.625},{W=0.492},{S=0.062},{DN=1.177},{B1=1.186},{F=0.136},{G=0.1250},{DO=1.059},{PPATH=assemblies/ojui_01_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
D1
Shaft Ø
[Inch]
TOL
Tolerance
[Inch]
D2
Diameter
[Inch]
B
Length
[Inch]
W
Width
[Inch]
S
Width
[Inch]
DN
Diameter
[Inch]
B1
Length
[Inch]
F
Diameter
[Inch]
G
Length
[Inch]
DO
Diameter
[Inch]
OJUI-01-08
OJUI-01-08
1/2
0.0016 - 0.0032
0.8750
1.250
0.394
0.052
0.820
0.979
0.136
0.6250
0.684
OJUI-01-10
OJUI-01-10
5/8
0.0016 - 0.0032
1.1250
1.500
0.433
0.062
1.060
1.124
0.136
0.1250
0.934
OJUI-01-12
OJUI-01-12
3/4
0.0016 - 0.0032
1.2500
1.625
0.492
0.062
1.177
1.186
0.136
0.1250
1.059
OJUI-01-16
OJUI-01-16
1
0.0016 - 0.0032
1.5625
2.250
0.630
0.074
1.471
1.773
0.136
0.1250
1.372
OJUI-01-20
OJUI-01-20
1-1/4
0.0020 - 0.0041
2.0000
2.625
0.709
0.074
1.889
2.023
0.201
0.1875
1.809
OJUI-01-24
OJUI-01-24
1-1/2
0.0020 - 0.0041
2.3750
3.000
0.866
0.095
2.241
2.440
0.201
0.1875
2.113
OJUI-01-32
OJUI-01-32
2
0.0024 - 0.0051
3.0000
4.000
1.181
0.111
2.839
3.222
0.265
0.3125
2.738
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表