目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
TJUM-03 - Linear Plain Bearing, mm
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/tjum_03_asmtab.prj},{NB=TJUM-03-20},{INFO=INFO},{AUS=03},{CNSMASSEXACT=44},{W=20},{TOL=0.030 - 0.103},{PMAX1=2250},{PMAX2=15750},{D1=20},{D2=32},{B=44.8},{B1=31.5},{S=1.60},{DN=29.6},{DS=31.5},{DO=26.4},{O=2.86},{E=10.0},{R=50},{PPATH=assemblies/tjum_03_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
W
Shaft Ø
[mm]
TOL
Tolerance Bearing Inner Diameter
[mm]
PMAX1
Pmax. Dynamic Load P = 5 MPa
[N]
PMAX2
Pmax. Static Load P = 35 MPa
[N]
D1
Diameter
[mm]
D2
Diameter
[mm]
B
Length
[mm]
B1
Length
[mm]
S
Length
[mm]
DN
Diameter
[mm]
DS
Diameter
[mm]
DO
Diameter
[mm]
O
Length
[mm]
E
Length
[mm]
R
Radius
[mm]
TJUM-03-10
TJUM-03-10
11
10
0.030 - 0.092
725
5075
10
19
28.9
21.8
1.30
17.5
18.5
15.4
1.86
5.0
13
TJUM-03-12
TJUM-03-12
17
12
0.030 - 0.097
960
6720
12
22
31.9
22.8
1.30
20.5
21.5
18.4
1.86
6.0
18
TJUM-03-16
TJUM-03-16
23
16
0.030 - 0.097
1440
10080
16
26
35.9
24.9
1.30
24.2
25.5
20.4
2.86
8.0
32
TJUM-03-20
TJUM-03-20
44
20
0.030 - 0.103
2250
15750
20
32
44.8
31.5
1.60
29.6
31.5
26.4
2.86
10.0
50
TJUM-03-25
TJUM-03-25
92
25
0.030 - 0.103
3625
25375
25
40
57.8
44.1
1.85
36.5
39.5
34.4
2.86
12.5
39
TJUM-03-30
TJUM-03-30
145
30
0.040 - 0.124
5100
35700
30
47
67.8
52.1
1.85
43.5
46.0
41.4
2.86
15.0
57
TJUM-03-40
TJUM-03-40
311
40
0.040 - 0.124
8000
56000
40
62
79.8
60.9
2.15
57.8
61.0
56.4
2.86
20.0
100
TJUM-03-50
TJUM-03-50
542
50
0.050 - 0.146
12500
87500
50
75
99.8
78.0
2.65
70.5
74.0
69.4
2.86
25.0
157
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表