目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
DST-JFLM - Lead screw nuts
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/dst_jflm.prj},{NB=DST-JFLM-252525DS10X50},{ARTNR=DST-JFLM-252525DS10X50},{INFO=INFO},{TR=Ds10x50},{D1=10.00},{P=50.00},{D2=25},{D3=42},{D4=34},{D5=5.0},{B1=25},{B2=10},{SW=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
TR
Thread D1 x P
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
B1
Height
[mm]
B2
Height
[mm]
SW
Width across flats
[mm]
DST-JFLM-131315DS6.35X2.5...
DST-JFLM-131315DS6.35X2.5...
Ds6.35x2.54
6.35
13
25
19
3.2
15
5
13
DST-JFLM-131315DS6.35X5.0...
DST-JFLM-131315DS6.35X5.0...
Ds6.35x5.08
6.35
13
25
19
3.2
15
5
13
DST-JFLM-131315DS6.35X25....
DST-JFLM-131315DS6.35X25....
Ds6.35x25.4
6.35
13
25
19
3.2
15
5
13
DST-JFLM-202020DS8X15
DST-JFLM-202020DS8X15
Ds8x15
8.00
20
36
28
4.0
20
8
20
DST-JFLM-252525DS10X12
DST-JFLM-252525DS10X12
Ds10x12
10.00
25
42
34
5.0
25
10
25
DST-JFLM-252525DS10X25
DST-JFLM-252525DS10X25
Ds10x25
10.00
25
42
34
5.0
25
10
25
DST-JFLM-252525DS10X50
DST-JFLM-252525DS10X50
Ds10x50
10.00
25
42
34
5.0
25
10
25
DST-JFLM-282835DS14X25
DST-JFLM-282835DS14X25
Ds14x25
14.00
28
48
38
6.0
35
12
28
DST-JFLM-282835DS14X30
DST-JFLM-282835DS14X30
Ds14x30
14.00
28
48
38
6.0
35
12
28
DST-JFLM-282835DS18X80
DST-JFLM-282835DS18X80
Ds18x80
18.00
28
48
38
6.0
35
18
28
DST-JFLM-282835DS18X40
DST-JFLM-282835DS18X40
Ds18x40
18.00
28
48
38
6.0
35
12
28
DST-JFLM-282835DS16X35
DST-JFLM-282835DS16X35
Ds16x35
16.00
28
48
38
6.0
35
12
28
DST-JFLM-323244DS20X60
DST-JFLM-323244DS20X60
Ds20x60
20.00
32
55
45
7.0
44
12
32
DST-JFLM-323244DS20X90
DST-JFLM-323244DS20X90
Ds20x90
20.00
32
55
45
7.0
44
12
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表