目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
J350SLM - Lead screw nuts
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/j350slm.prj},{NB=J350SLM-3632TR16X8P4},{ARTNR=J350SLM-3632TR16X8P4},{INFO=INFO},{TR=TR16x8P4},{D1=16},{D2=36},{B1=32},{SW=0},{P=4.0},{VER=1},{R=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
TR
Thread D1 x P
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
B1
Length
[mm]
SW
Width across flats
[mm]
J350SLM-1413M3
J350SLM-1413M3
M3x0,5
3
14
13
0
J350SLM-1413M4
J350SLM-1413M4
M4x0,7
4
14
13
0
J350SLM-1413M5
J350SLM-1413M5
M5x0,8
5
14
13
0
J350SLM-1413M6
J350SLM-1413M6
M6x1
6
14
13
0
J350SLM-1413TR06X2P1
J350SLM-1413TR06X2P1
TR06x2P1
6
14
13
0
J350SLM-1418TR08X1.5
J350SLM-1418TR08X1.5
TR08x1,5
8
14
18
0
J350SLM-1812TR08X1.5
J350SLM-1812TR08X1.5
TR08x1,5
8
18
12
0
J350SLM-1816TR08X1.5
J350SLM-1816TR08X1.5
TR08x1.5
8
18
16
0
J350SLM-2020TR08X1.5
J350SLM-2020TR08X1.5
TR08x1,5
8
20
20
0
J350SLM-2215TR10X2
J350SLM-2215TR10X2
TR10x2
10
22
15
0
J350SLM-2220TR10X2
J350SLM-2220TR10X2
TR10x2
10
22
20
0
J350SLM-172220TR10X2
J350SLM-172220TR10X2
TR10x2
10
22
20
17
J350SLM-2215TR10X3
J350SLM-2215TR10X3
TR10x3
10
22
15
0
J350SLM-2220TR10X3
J350SLM-2220TR10X3
TR10x3
10
22
20
0
J350SLM-2618TR12X3
J350SLM-2618TR12X3
TR12x3
12
26
18
0
J350SLM-2624TR12X3
J350SLM-2624TR12X3
TR12x3
12
26
24
0
J350SLM-192624TR12X3
J350SLM-192624TR12X3
TR12x3
12
26
24
19
J350SLM-2624TR12X6P3
J350SLM-2624TR12X6P3
TR12x6P3
12
26
24
0
J350SLM-3024TR12X6P3
J350SLM-3024TR12X6P3
TR12x6P3
12
30
24
0
J350SLM-3028TR14X3
J350SLM-3028TR14X3
TR14x3
14
30
28
0
J350SLM-3021TR14X4
J350SLM-3021TR14X4
TR14x4
14
30
21
0
J350SLM-3028TR14X4
J350SLM-3028TR14X4
TR14x4
14
30
28
0
J350SLM-3624TR16X2
J350SLM-3624TR16X2
TR16x2
16
36
24
0
J350SLM-3632TR16X2
J350SLM-3632TR16X2
TR16x2
16
36
32
0
J350SLM-3024TR16X4
J350SLM-3024TR16X4
TR16x4
16
30
24
0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表