目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Double rail, round
igus
DryLin®
W - Flexible Linear Guide System
Individual parts
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/w_gestaltungsspielraum/einzelteile/fuehrungsschienen.prj},{NB=WS-10-120-200(40,1)},{ARTNO=WS-10-120},{INFO=INFO},{FORM=o},{L=200},{SCHIENEN=1},{C5=40},{LMAX=4000},{H=18},{DA=10},{DI=0.0},{AA=120},{BB=120},{HH=5.5},{H1=5.5},{H2=24.0},{HH2=9.0},{G1=30.0},{G2=20.0},{AA1=80.0},{C4=120},{C5MIN=20},{C5MAX=79.5},{C6MIN=20},{C6MAX=79.5},{K1=M6},{K1D=6.6},{LY=1303000},{LZ=7100},{WBY=20000},{WBZ=720},{CTRL=6},{MASS=2.02}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
C6
Length
[mm]
CNSMASSEXACT
Weight
[kg]
DA
Length
[mm]
DI
Diameter
[mm]
AA
Width
[mm]
BB
Width
[mm]
HH
Height
[mm]
H1
Height
[mm]
HH2
Height
[mm]
C4
Length
[mm]
C5MIN
Length
[mm]
C5MAX
Length
[mm]
C6MIN
Length
[mm]
C6MAX
Length
[mm]
K1
for screw DIN 912
ⁿ/ₐ
K1D
[mm]
LY
[mm^4]
LZ
[mm^4]
WBY
[mm^3]
WBZ
[mm^3]
WS-10-40-200
WS-10-40-200
o
40.0
0.200
10
0.0
40
40
5.5
5.5
9.0
120
20
79.5
20
79.5
M6
6.6
91000
5100
3600
590
WS-10-80-200
WS-10-80-200
o
40.0
0.300
10
0.0
74
74
5.5
5.5
9.0
120
20
79.5
20
79.5
M6
6.6
388000
6100
9200
650
WS-10-120-200
WS-10-120-200
o
40.0
0.404
10
0.0
120
120
5.5
5.5
9.0
120
20
79.5
20
79.5
M6
6.6
1303000
7100
20000
720
WS-16-60-200
WS-16-60-200
o
40.0
0.392
16
8.0
54
58
7.5
3.5
14.0
120
20
79.5
20
79.5
M8
8.6
367600
26100
9900
1900
WS-20-80-200
WS-20-80-200
o
40.0
0.660
20
10.2
74
82
9.5
4.5
20.0
120
20
79.5
20
79.5
M8
8.6
1080000
78700
21000
4000
WS-25-120-200
WS-25-120-200
o
25.0
1.160
25
14.0
120
131
11.5
5.5
25.0
150
25
99.5
25
99.5
M10
11.0
4867000
215000
62400
8500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表