目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Housing bearing - Round
igus
DryLin®
W - Flexible Linear Guide System
Individual parts
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/w_gestaltungsspielraum/einzelteile/gehauselager_rund.prj},{NB=WJ200UM-01-25()},{ARTNR1=WJ200UM-01-25},{INFO=INFO},{LG=},{LLS1=-},{B=52.5},{C1=58},{C3=36},{A3=11.0},{K2=M10},{K3=M8},{COY=4800},{COZP=4800},{COZM=950},{CTRL=5},{V=2},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
LLS
Floating bearing play
ⁿ/ₐ
B
Width
[mm]
C1
Length
[mm]
C3
Length
[mm]
A3
Width
[mm]
K2
Thread
ⁿ/ₐ
K3
Thread
ⁿ/ₐ
COY
Static load capacity - Coy
[N]
COZP
Static load capacity - Coz+
[N]
COZM
Static load capacity - Coz-
[N]
WJ200UM-01-10
WJ200UM-01-10
41
-
26.0
29
16
6.5
M6
M5
1200
1200
250
WJ200UM-01-16
WJ200UM-01-16
100
-
34.5
36
18
9.0
M8
M6
2100
2100
400
WJ200UM-01-20
WJ200UM-01-20
190
-
42.5
45
27
9.0
M8
M6
3200
3200
500
WJ200UM-01-25
WJ200UM-01-25
425
-
52.5
58
36
11.0
M10
M8
4800
4800
950
WJ200UM-01-10-AL
WJ200UM-01-10-AL
41
-
26.0
29
16
6.5
M6
M5
1200
1200
250
WJ200UM-01-16-AL
WJ200UM-01-16-AL
100
-
34.5
36
18
9.0
M8
M6
2100
2100
400
WJ200UM-01-20-AL
WJ200UM-01-20-AL
190
-
42.5
45
27
9.0
M8
M6
3200
3200
500
WJ200UM-01-25-AL
WJ200UM-01-25-AL
425
-
52.5
58
36
11.0
M10
M8
4800
4800
950
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表