目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - crossbars every link
igus
E-Ketten®
Classic-Series
E4/0
Series 22
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/classic_serien/e4_0/serie_22/einzelteile/kettenglieder_serie_22.prj},{NB=22.125},{ARTNR=22.125},{INFO=INFO},{BI=125},{BA=145}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
22.040
22.040
40
60
22.050
22.050
50
70
22.062
22.062
62
82
22.070
22.070
70
90
22.075
22.075
75
95
22.100
22.100
100
120
22.125
22.125
125
145
22.150
22.150
150
170
22.175
22.175
175
195
22.200
22.200
200
220
22.225
22.225
225
245
22.250
22.250
250
270
22.275
22.275
275
295
22.300
22.300
300
320
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表