目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
rotary module
igus
E-Ketten®
Rotary module
rotary module
Powered by
CAD模型選擇
{igus/e_ketten/drehmodule/statische_drehmodule/stat_dm_asmtab.prj},{NB=IE14.1.800.150_(210)},{ARTNR=IE14.1.800.150},{INFO=INFO},{SERIE=E4.21.100.100/160.0},{DWINKEL=420},{PM=210},{D1=800},{D2=300},{H=150},{MLTG=18.0},{BI=100},{W2=9.584},{PPATH=assemblies/stat_dm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
SERIE
Energy Chain
ⁿ/ₐ
DWINKEL
Angle of rotation
[°]
D1
Outer diameter-Ø
[mm]
D2
Inner diameter-Ø
[mm]
H
Height
[mm]
MLTG
max. Cable diameter Ø
[mm]
IE14.1.400.80
IE14.1.400.80
B15i.038.038/080.0
400
400
150
80
7.5
IE14.1.600.100
IE14.1.600.100
E4.21.050.048/160.0
460
600
300
100
9.5
IE14.1.800.150
IE14.1.800.150
E4.21.100.100/160.0
420
800
300
150
18.0
IE14.1.900.170
IE14.1.900.170
E4.32.10.075/200.0
440
900
400
170
15.0
IE14.1.1200.220
IE14.1.1200.220
E4.32.15.150/200.0
380
1200
400
220
28.0
IE14.1.1500.230
IE14.1.1500.230
E4.42.15.125/400.0
490
1500
800
230
25.0
IE14.1.1800.270
IE14.1.1800.270
E4.42.20.200/400.0
450
1800
800
270
38.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表