目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Mounting Brackets - KMA - Attachment from any side | Pivoting | Locking
igus
E-Ketten®
Energy Chains E2/000 medium
Series 3450
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/e_ketten_e2_000_medium/serie_3450/einzelteile/ae_kma_e2_000_s3450.prj},{NB=34500.125.1.C},{INFO=INFO},{KE=1},{AUS=34500},{CPROFIL=.C},{BK=},{A=138},{BI=125},{ARTNR1=125}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
A
Dimension
[mm]
B
Dimension
[mm]
BI
Inner width Bi
[mm]
34500.050.1.C
34500.050.1.C
63
73.2
50
34500.075.1.C
34500.075.1.C
88
98.2
75
34500.100.1.C
34500.100.1.C
113
123.2
100
34500.115.1.C
34500.115.1.C
128
138.2
115
34500.125.1.C
34500.125.1.C
138
148.2
125
34500.150.1.C
34500.150.1.C
163
173.2
150
34500.175.1.C
34500.175.1.C
188
198.2
175
34500.200.1.C
34500.200.1.C
213
223.2
200
34500.225.1.C
34500.225.1.C
238
248.2
225
34500.250.1.C
34500.250.1.C
263
273.2
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表