目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Mounting Brackets - Steel - Pivoting
igus
E-Ketten®
Energy Chains E2/000 medium
Series 3450
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/e_ketten_e2_000_medium/serie_3450/einzelteile/ae_stahl_e2_000_s3400_asmtab.prj},{NB=3000.1-125(0)},{INFO=INFO},{BINDEX=125},{KE=1},{CNSMAT=},{AUS=0},{A=110},{B=104},{C=161},{D=172},{SIZE=125},{BI=50.000},{PPATH=assemblies/ae_stahl_e2_000_s3400_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BINDEX
Width index
ⁿ/ₐ
X
Dimension
[mm]
3000.1
3000.1
050
86
3000.1
3000.1
075
111
3000.1
3000.1
100
136
3000.1
3000.1
115
151
3000.1
3000.1
125
161
3000.1
3000.1
150
186
3000.1
3000.1
175
212
3000.1
3000.1
200
236
3000.1
3000.1
225
261
3000.1
3000.1
250
286
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表