目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Full-Width Shelf
igus
E-Ketten®
Energy Chains E2/000 medium
Series 3450
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/e_ketten_e2_000_medium/serie_3450/einzelteile/einsteckboden_e2_000_s3450.prj},{NB=321.125},{ARTNR=321.125},{INFO=INFO},{BEZ=Einsteckboden},{X=125},{T=3.4},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
X
Width
[mm]
321.050
321.050
Full-Width Shelf
50
321.075
321.075
Full-Width Shelf
75
321.100
321.100
Full-Width Shelf
100
321.115
321.115
Full-Width Shelf
115
321.125
321.125
Full-Width Shelf
125
321.150
321.150
Full-Width Shelf
150
321.175
321.175
Full-Width Shelf
175
321.200
321.200
Full-Width Shelf
200
321.225
321.225
Full-Width Shelf
225
321.250
321.250
Full-Width Shelf
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表