目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Glide bar set
igus
E-Ketten®
Guide Troughs
Further guide troughs
Snap-in trough system SP
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/fuehrungsrinnen/weitere_rinnen/system_sp/einzelteile/gleitschienensatz_asmtab.prj},{NB=92.920(2000,2500,25)},{ARTNR=92.920},{INFO=INFO},{SERIE=2500},{BI=25},{L=2000},{BEZ=Gleitschienensatz, 2 Gleitschienen à 2 m},{B=35},{C=15},{CTRL=2},{PPATH=..//assemblies/gleitschienensatz_asmtpl.prj},{STEP=1998}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
L
Length
[mm]
BEZ
Description
ⁿ/ₐ
B
Height
[mm]
C
Height
[mm]
BRI
Inner trough width
[mm]
BRA
Outer trough width
[mm]
91.920
91.920
1000
Glide bar set, 2 glide ba...
23
12
29.6
46
92.920
92.920
2000
Glide bar set, 2 glide ba...
35
15
43.0
67
93.920
93.920
2000
Glide bar set, 2 glide ba...
64
15
74.0
102
95.920
95.920
2000
Glide bar set, 2 glide ba...
50
15
70.0
94
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表