目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Mounting Brackets - Steel, Flange - Pivoting
igus
E-Ketten®
Triflex®
Series 353
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/triflex/series_353/einzelteile/ae_stahl_flansch_352_353_asmtab.prj},{NB=330.50.1},{INFO=INFO},{KE=1},{C=62},{T=2},{E=25},{F=7.0},{G=9},{BINDEX=50},{PPATH=assemblies/ae_stahl_flansch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
A
Dimension
[mm]
M
Dimension
[mm]
C
Dimension
[mm]
L
Dimension
[mm]
T
Dimension
[mm]
E
Dimension
[mm]
F
Dimension
[mm]
G
Dimension
[mm]
330.50.1
330.50.1
86.0
0.0
62
106.0
2
25
7.0
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表