目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
twisterband HD - Openable with film-hinge
igus
E-Ketten®
Twisterband
TwisterBand TBHD30
Powered by
CAD模型選擇
{igus/e_ketten/twisterband/tb30hd/tbhd30_asmtab.prj},{NB=TBHD30.75.22.180.01.0_(180, 0)},{INFO=INFO},{DW=180},{PM=0},{HI=22},{BI=27},{X1=90},{X2=330},{R1=44},{R2=77},{D1=17},{IT=ja},{OS=Verschluss},{GK=180},{B=1},{TEMP=40°C / +120°C},{PPATH=assemblies/tbhd30_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
U
Number of rotations
ⁿ/ₐ
H
Total Height of the Entire System
[mm]
XT
Number of ribbons
[mm]
KL
Max. Length of Cables
[mm]
HI
Inner height
[mm]
BI
Inner width
[mm]
X1
ø Inner machine construction space
[mm]
X2
ø Outer machine construction space
[mm]
R1
Min. bend radius
[mm]
R2
Max. bend radius
[mm]
D1
Max. cable diameter
[mm]
IT
Interior separation
ⁿ/ₐ
OS
Opening system
ⁿ/ₐ
GK
Max. Speed
[°/s]
B
Max. Acceleration
[m/s²]
TEMP
Max. Temperature Range
ⁿ/ₐ
TBHD30.75.22.180.01.0
TBHD30.75.22.180.01.0
0.5
291
7
1.9
22
27
90
330
44
77
17
yes
Locking mechanism
180
1
40°C / +120°C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表