目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - Crossbars removable along the inner and outer radius
igus
E-Ketten®
TwisterChain®
Series 2208
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/twisterchain/serie_2208/einzelteile/kg_twch_serie_2208_asmtab.prj},{NB=2208.062.217/300 },{ARTNR=2208.062.217/300},{INFO=INFO},{BI=62.5},{BA=90},{AR=300},{IR=217},{T=46},{PPATH=assemblies/kg_twch_serie_2208_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
AR
Outer radius
[mm]
IR
Inner radius
[mm]
T
Pitch
[mm]
2208.052.227/300
2208.052.227/300
52.5
80
300
227
46
2208.062.217/300
2208.062.217/300
62.5
90
300
217
46
2208.074.205/300
2208.074.205/300
74.5
102
300
205
46
2208.087.192/300
2208.087.192/300
87.5
115
300
192
46
2208.112.167/300
2208.112.167/300
112.5
140
300
167
46
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表