目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Tiewrap plates - Option 1: Chainfix tiewrap plates as single parts
igus
E-Ketten®
Chainfix strain relief
Powered by
CAD模型選擇
{igus/e_ketten/zugentlastungen/kettenkamme_variante1.prj},{NB=3050.ZB},{ARTNR=3050.ZB},{INFO=INFO},{BEZ=Serie 3000 - Kettenkamm als Einzelteil},{N=5},{A=0.0},{C=50},{B=30},{MT=nein},{C1=50.000},{B1=30.000},{C2=50.000},{B2=30.000},{VER=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
N
number of teeth
ⁿ/ₐ
A
Dimension
[mm]
C
Dimension
[mm]
B
Dimension
[mm]
MT
Center bore
ⁿ/ₐ
2020.ZB
2020.ZB
Series 2000 - Tiewrap pla...
3
0.0
30
15
no
2030.ZB
2030.ZB
Series 2000 - Tiewrap pla...
4
0.0
40
20
no
2040.ZB
2040.ZB
Series 2000 - Tiewrap pla...
5
0.0
50
30
no
2050.ZB
2050.ZB
Series 2000 - Tiewrap pla...
6
0.0
60
40
no
2070.ZB
2070.ZB
Series 2000 - Tiewrap pla...
8
0.0
80
60
no
2090.ZB
2090.ZB
Series 2000 - Tiewrap pla...
9
0.0
90
20+30
no
2100.ZB
2100.ZB
Series 2000 - Tiewrap pla...
10
0.0
100
80
no
2125.ZB
2125.ZB
Series 2000 - Tiewrap pla...
12
0.0
120
40+40
no
3050.ZB
3050.ZB
Series 3000 - Tiewrap pla...
5
0.0
50
30
no
3075.ZB
3075.ZB
Series 3000 - Tiewrap pla...
7
0.0
75
55
no
3100.ZB
3100.ZB
Series 3000 - Tiewrap pla...
10
0.0
100
80
no
3115.ZB
3115.ZB
Series 3000 - Tiewrap pla...
11
0.0
115
95
no
3125.ZB
3125.ZB
Series 3000 - Tiewrap pla...
12
0.0
125
105
no
3150.ZB
3150.ZB
Series 3000 - Tiewrap pla...
15
0.0
150
130
no
3175.ZB
3175.ZB
Series 3000 - Tiewrap pla...
17
0.0
175
155
no
3200.ZB
3200.ZB
Series 3000 - Tiewrap pla...
20
90.0
200
180
yes
3225.ZB
3225.ZB
Series 3000 - Tiewrap pla...
22
102.5
225
205
yes
3250.ZB
3250.ZB
Series 3000 - Tiewrap pla...
25
115.0
250
230
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表