目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® A160 - type S - Sleeve bearings, metric sizes
igus
iglidur®
iglidur® A160 ''Food'' bearing with high media resistance up to +90 °C
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_a160/iglidur_a160_type_s_mm.prj},{NB=A160SM-1012-10},{ARTNR=A160SM-1012-10},{INFO=INFO},{BEZ=iglidur® A160 Form S, metrische Abmessungen},{D1=10},{D2=12},{B1=10},{F=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
B1
Total length
[mm]
F
Chamfer
[mm]
A160SM-0608-06
A160SM-0608-06
iglidur® A160 type S, met...
6
8
6
0.3
A160SM-0810-10
A160SM-0810-10
iglidur® A160 type S, met...
8
10
10
0.5
A160SM-1012-10
A160SM-1012-10
iglidur® A160 type S, met...
10
12
10
0.5
A160SM-1214-12
A160SM-1214-12
iglidur® A160 type S, met...
12
14
12
0.5
A160SM-1618-15
A160SM-1618-15
iglidur® A160 type S, met...
16
18
15
0.8
A160SM-2023-20
A160SM-2023-20
iglidur® A160 type S, met...
20
23
20
0.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表