目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® V400 - type S - Zylindrische Gleitlager, metrische Abmessungen
igus
iglidur®
iglidur® V400: Wear resistant at high temperatures
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_v400/iglidur_v400_type_s_mm.prj},{NB=VSM-1012-10},{ARTNR=VSM-1012-10},{INFO=INFO},{BEZ=iglidur® V400 Form S, metrische Abmessungen},{D1=10},{D2=12},{B1=10},{F=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
B1
Overall length
[mm]
F
Chamfer
[mm]
VSM-0608-06
VSM-0608-06
iglidur® V400 type S, met...
6
8
6
0.3
VSM-0810-10
VSM-0810-10
iglidur® V400 type S, met...
8
10
10
0.5
VSM-1012-10
VSM-1012-10
iglidur® V400 type S, met...
10
12
10
0.5
VSM-1214-12
VSM-1214-12
iglidur® V400 type S, met...
12
14
12
0.5
VSM-1618-15
VSM-1618-15
iglidur® V400 type S, met...
16
18
15
0.8
VSM-2023-20
VSM-2023-20
iglidur® V400 type S, met...
20
23
20
0.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表