目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® Z - type F - Flange bearings, inch sizes
igus
iglidur®
iglidur® Z: The High-Temperature Material
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_z/iglidur_z_type_f_inch.prj},{NB=ZFI-1011-12},{ARTNR=ZFI-1011-12},{INFO=INFO},{BEZ=iglidur® Z Form F, inch Abmessungen},{D1=5/8},{D1IN=0.6250},{D2=23/32},{D2IN=0.7188},{B1=3/4},{B1IN=0.7500},{D3=0.937},{B2=0.046},{R=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[Inch]
D2
Outside diameter
[Inch]
B1
Overall length
[Inch]
D3
Flange diameter
[Inch]
B2
Flange thickness
[Inch]
F
Chamfer
[mm]
R
Radius max.
[mm]
ZFI-0203-03
ZFI-0203-03
iglidur® Z type F, inch s...
1/8
3/16
3/16
0.312
0.032
0.3
0.5
ZFI-0304-04
ZFI-0304-04
iglidur® Z type F, inch s...
3/16
1/4
1/4
0.375
0.032
0.3
0.5
ZFI-0304-06
ZFI-0304-06
iglidur® Z type F, inch s...
3/16
1/4
3/8
0.375
0.032
0.3
0.5
ZFI-0405-06
ZFI-0405-06
iglidur® Z type F, inch s...
1/4
5/16
3/8
0.500
0.032
0.5
0.5
ZFI-0405-08
ZFI-0405-08
iglidur® Z type F, inch s...
1/4
5/16
1/2
0.500
0.032
0.5
0.5
ZFI-0506-04
ZFI-0506-04
iglidur® Z type F, inch s...
5/16
3/8
1/4
0.562
0.032
0.5
0.5
ZFI-0506-06
ZFI-0506-06
iglidur® Z type F, inch s...
5/16
3/8
3/8
0.562
0.032
0.5
0.5
ZFI-0506-08
ZFI-0506-08
iglidur® Z type F, inch s...
5/16
3/8
1/2
0.562
0.032
0.5
0.5
ZFI-0607-04
ZFI-0607-04
iglidur® Z type F, inch s...
3/8
15/32
1/4
0.687
0.046
0.5
0.5
ZFI-0607-06
ZFI-0607-06
iglidur® Z type F, inch s...
3/8
15/32
3/8
0.687
0.046
0.5
0.5
ZFI-0607-08
ZFI-0607-08
iglidur® Z type F, inch s...
3/8
15/32
1/2
0.687
0.046
0.5
0.5
ZFI-0607-12
ZFI-0607-12
iglidur® Z type F, inch s...
3/8
15/32
3/4
0.687
0.046
0.5
0.5
ZFI-0708-08
ZFI-0708-08
iglidur® Z type F, inch s...
7/16
17/32
1/2
0.750
0.046
0.5
0.5
ZFI-0809-04
ZFI-0809-04
iglidur® Z type F, inch s...
1/2
19/32
1/4
0.875
0.046
0.8
0.5
ZFI-0809-06
ZFI-0809-06
iglidur® Z type F, inch s...
1/2
19/32
3/8
0.875
0.046
0.8
0.5
ZFI-0809-08
ZFI-0809-08
iglidur® Z type F, inch s...
1/2
19/32
1/2
0.875
0.046
0.8
0.5
ZFI-0809-12
ZFI-0809-12
iglidur® Z type F, inch s...
1/2
19/32
3/4
0.875
0.046
0.8
0.5
ZFI-0809-16
ZFI-0809-16
iglidur® Z type F, inch s...
1/2
19/32
1
0.875
0.046
0.8
0.5
ZFI-1011-08
ZFI-1011-08
iglidur® Z type F, inch s...
5/8
23/32
1/2
0.937
0.046
0.8
0.5
ZFI-1011-12
ZFI-1011-12
iglidur® Z type F, inch s...
5/8
23/32
3/4
0.937
0.046
0.8
0.5
ZFI-1011-16
ZFI-1011-16
iglidur® Z type F, inch s...
5/8
23/32
1
0.937
0.046
0.8
0.5
ZFI-1012-08
ZFI-1012-08
iglidur® Z type F, inch s...
5/8
3/4
3/4
1.000
0.046
0.8
0.5
ZFI-1214-08
ZFI-1214-08
iglidur® Z type F, inch s...
3/4
7/8
1/2
1.125
0.062
0.8
0.5
ZFI-1214-12
ZFI-1214-12
iglidur® Z type F, inch s...
3/4
7/8
3/4
1.125
0.062
0.8
0.5
ZFI-1214-16
ZFI-1214-16
iglidur® Z type F, inch s...
3/4
7/8
1
1.125
0.062
0.8
0.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表