目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
EBRI - Rod end with female thread, spherical ball iglidur® W300, inch, right-hand thread
igus
igubal®
igubal® Rod End Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gelenkkopf/ebri_asmtab.prj},{NB=EBRI-06 (0)},{ARTNR=EBRI-06},{INFO=INFO},{SW=0},{SZK=2300},{SZL=1150},{QK=500},{QL=250},{EG=0.512},{ADI=7},{ADK=14.0},{D1=0.3750},{D2=1.142},{D3=3/8-24},{D4=0.5906},{D5=0.7480},{C1=0.2756},{B=0.3750},{H1=1.6929},{I1=0.7087},{I2=2.2638},{W=0.67},{SW1=22},{CNSMASSEXACT=11.5},{PPATH=assemblies/ebri_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
SZK
Max. static tensile strength, Short term
[N]
SZL
Max. static tensile strength, Long term
[N]
QK
Max. radial load, Short term
[N]
QL
Max. radial load, Long term
[N]
EG
Min. thread depth
[Inch]
ADI
Max. torque strength inside thread
[Nm]
ADK
Max. torque through Ball
[Nm]
D1
Diameter
[Inch]
D2
Diameter
[Inch]
D3
Thread
ⁿ/ₐ
D4
Diameter
[Inch]
D5
Diameter
[Inch]
C1
Width
[Inch]
B
Width
[Inch]
H1
Height
[Inch]
I1
Length
[Inch]
I2
Length
[Inch]
W
Width across flats
[Inch]
SW1
max. pivot angle
[°]
CNSMASSEXACT
Weight
[g]
EBRI-03
EBRI-03
1300
650
150
75
0.315
2
2.0
0.1900
0.748
10-32
0.3543
0.4331
0.1732
0.1900
1.1811
0.4724
1.5551
0.35
30
3.1
EBRI-04
EBRI-04
1500
750
200
100
0.315
5
2.5
0.2500
0.827
1/4-28
0.4331
0.5118
0.1732
0.2500
1.1811
0.4724
1.5945
0.43
25
3.8
EBRI-05
EBRI-05
2000
1000
450
225
0.433
6
7.0
0.3125
0.945
5/16-24
0.5118
0.6299
0.2362
0.3125
1.4173
0.6299
1.8898
0.55
22
6.9
EBRI-06
EBRI-06
2300
1150
500
250
0.512
7
14.0
0.3750
1.142
3/8-24
0.5906
0.7480
0.2756
0.3750
1.6929
0.7087
2.2638
0.67
22
11.5
EBRI-07
EBRI-07
3300
1650
550
275
0.551
18
25.0
0.4375
1.339
7/16-20
0.7087
0.8661
0.3150
0.4063
1.9685
0.7874
2.6378
0.75
18
17.6
EBRI-08
EBRI-08
3300
1650
550
275
0.551
23
25.0
0.5000
1.339
1/2-20
0.7087
0.8661
0.3150
0.4063
1.9685
0.7874
2.6378
0.75
18
18.1
EBRI-10
EBRI-10
5000
2500
850
425
0.709
30
32.0
0.6250
1.693
5/8-18
0.0000
0.0000
0.4134
0.5000
2.5394
1.0433
3.3858
0.87
16
31.9
EBRI-12
EBRI-12
7200
3600
1800
900
0.866
40
40.0
0.7500
2.087
3/4-16
1.0630
1.3386
0.5118
0.6250
3.0315
1.2205
4.0748
1.18
14
61.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表