目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
PKLM - Fitting screw with circlip, left-hand thread
igus
igubal®
igubal® Rod End Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gelenkkopf/pklm.prj},{NB=PKLM-10},{ARTNR=PKLM-10},{INFO=INFO},{SZK=500},{SZL=250},{QK=600},{QL=300},{D1=10},{D2=7},{D3=M10},{D3NDM=10.000},{I1=37.5},{I4=14.5},{I3=14.5},{I2=5.0},{SW1=16.000},{SW=SW16},{E=1.35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
SZK
Max. static tensile strength Short term
[N]
SZL
Max. static tensile strength Long term
[N]
QK
Max. radial load Short term
[N]
QL
Max. radial load Long term
[N]
D1
Diameter
[mm]
D3
Connecting thread
ⁿ/ₐ
I1
Total length
[mm]
I4
Length adjusting bolt
[mm]
I3
Thread length
[mm]
I2
Nut width
[mm]
SW
Width across flats
ⁿ/ₐ
E
Length
[mm]
PKLM-05
PKLM-05
100
50
200
100
5
M5
25.0
8.5
11.3
2.7
SW8
1.15
PKLM-06
PKLM-06
150
75
250
125
6
M6
28.0
9.5
12.8
3.2
SW10
1.15
PKLM-08
PKLM-08
250
125
400
200
8
M8
32.0
12.5
12.5
4.0
SW13
1.15
PKLM-10
PKLM-10
500
250
600
300
10
M10
37.5
14.5
14.5
5.0
SW16
1.35
PKLM-12
PKLM-12
700
350
900
450
12
M12
42.0
16.5
15.5
6.0
SW18
1.50
PKLM-14
PKLM-14
800
400
1100
550
14
M14
47.0
19.5
15.5
7.0
SW21
1.70
PKLM-16
PKLM-16
900
450
1400
700
16
M16
52.0
22.0
16.5
8.0
SW24
1.70
PKLM-18
PKLM-18
800
400
1700
850
18
M18x1.5
59.0
24.0
20.5
9.0
SW27
2.00
PKLM-20
PKLM-20
500
250
2200
1100
20
M20x1.5
67.0
26.0
25.0
10.0
SW30
2.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
iglidur® X - type S - Sleeve bearings, inch sizes
igus
30.01.2024
DryLin® SHT - Basic
igus
12.09.2022
PKRM - Fitting screw with circlip, right-hand thread
igus
01.02.2024
DryLin® E - Stepper Motors - NEMA23 - Stepper Motors
igus
12.09.2022
iglidur® A180 - type F - Flange bearings, metric sizes
igus
30.01.2024
JSRM-JSLM-SG - High helix lead screw nuts, cylindrical, made from iglidur® ...
igus
01.05.2020
DryLin® TK-02... - Heavy Duty | mm
igus
06.03.2024
SWZ-W-208 - Lead screw nuts with axial locks
igus
13.09.2022
WSRM - Trapezoidal Lead Screw Nuts
igus
13.09.2022
Stainless steel linear slide system V4A, single - Dimensions Ø: 10 mm
igus
09.09.2022
iglidur® R - type F - Flange bearings, metric sizes
igus
30.01.2024
iglidur® R - type S - Sleeve bearings, metric sizes
igus
30.01.2024
iglidur® H1 - type F - Flange bearings, metric sizes
igus
30.01.2024
RJUM-01 - Liner Plain Bearing, mm
igus
20.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表