目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
WGRM - Angle joint with ball cap and ball stud, right-hand thread
igus
igubal®
igubal® Rod End Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gelenkkopf/wgrm_asmtab.prj},{NB=WGRM-06 (0)},{ARTNR=WGRM-06},{ARTNR1=WGRM-06},{INFO=INFO},{SW=0},{AZZK=35},{ADZK=300},{AZPK=140},{AZSK=800},{AZZL=17.5},{ADZL=150},{AZPL=70},{AZSL=400},{D1=10},{D2=M6},{D2NDM=6.000},{D4=14.8},{L1=11},{L2=12.5},{L5=16},{L6=10.5},{H1=12.3},{H2=0.70},{H3=30.90},{A=25},{B=32.4},{E=13},{S1=SW9},{SW1=25},{PPATH=assemblies/wgrm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
AZZK
Max. axial tensile force (ball stud axis) - Short term
[N]
ADZK
Max. axial compressive force (pivoting axis) - Short term
[N]
AZPK
Max. axial tensile force (housing axis) - Short term
[N]
AZSK
Max. axial tensile force in housing axis with metal ball stud - Short term
[N]
AZZL
Max. axial tensile force (ball stud axis) - Long term
[N]
ADZL
Max. axial compressive force (pivoting axis) - Long term
[N]
AZPL
Max. axial tensile force (housing axis) - Long term
[N]
AZSL
Max. axial tensile force in housing axis with metal ball stud - Long term
[N]
D1
Diameter
[mm]
D2
Gewinde
ⁿ/ₐ
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
A
Width
[mm]
B
Width
[mm]
E
Width
[mm]
S1
Width across flats
ⁿ/ₐ
SW1
Max. pivot angle
[°]
WGRM-05
WGRM-05
30
200
100
600
15.0
100
50
300
8
M5
12.8
9
10.2
14
8.2
10.8
0.65
25.60
22
28.4
11
SW8
25
WGRM-06
WGRM-06
35
300
140
800
17.5
150
70
400
10
M6
14.8
11
12.5
16
10.5
12.3
0.70
30.90
25
32.4
13
SW9
25
WGRM-08
WGRM-08
250
500
200
1500
125.0
250
100
750
13
M8
19.3
13
16.5
18
13.5
16.2
1.15
39.15
30
39.7
16
SW12
25
WGRM-10
WGRM-10
250
900
400
1900
125.0
450
200
950
16
M10
24.0
16
20.0
20
16.0
20.0
1.15
48.00
35
47.0
18
SW14
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表