目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
JEM - Low moisture absorption – iglidur® J; low friction values
igus
igubal®
igubal® Spherical Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/kugelkalotten/jem.prj},{NB=JEM-17-17},{ARTNR=JEM-17-17},{INFO=INFO},{D1=17},{DN=43.82},{DK=47.0},{B=17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
D1
Diameter E10
[mm]
DN
Diameter
[mm]
DK
Diameter
[mm]
B
Width
[mm]
JEM-04-05
JEM-04-05
4
6.25
8.3
5
JEM-05-06
JEM-05-06
5
8.00
10.2
6
JEM-06-06
JEM-06-06
6
8.00
10.2
6
JEM-08-08
JEM-08-08
8
10.00
13.3
8
JEM-10-09
JEM-10-09
10
13.00
16.1
9
JEM-12-10
JEM-12-10
12
15.00
18.1
10
JEM-15-12
JEM-15-12
15
18.00
22.0
12
JEM-16-13
JEM-16-13
16
19.50
24.1
13
JEM-17-14
JEM-17-14
17
20.00
25.2
14
JEM-17-17
JEM-17-17
17
43.82
47.0
17
JEM-20-16
JEM-20-16
20
24.00
29.1
16
JEM-20-17
JEM-20-17
20
43.82
47.0
17
JEM-25-17
JEM-25-17
25
49.14
52.0
17
JEM-25-20
JEM-25-20
25
29.00
35.6
20
JEM-30-19
JEM-30-19
30
59.02
62.0
19
JEM-30-22
JEM-30-22
30
34.00
40.9
22
JEM-35-20
JEM-35-20
35
69.17
72.0
20
JEM-40-21
JEM-40-21
40
77.19
80.0
21
JEM-45-22
JEM-45-22
45
82.10
85.0
22
JEM-50-24
JEM-50-24
50
86.74
90.0
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表