AJP - Clog-resistantVaneless Full Cone Spray Nozzles
雾的池内(上海)贸易有限公司
公制单位
一流体喷嘴(实心圆锥形)
Powered by
CAD模型選擇
{ikeuchi/metric_unit/1_fluid_spray_nozzle_full_cone/ajp.prj},{NB=1/2MAJP26S303},{CNSORDERNO=1/2MAJP26S303},{SERIES=AJP},{PCS=R1/2},{SCC=26},{SP=0.2},{SA=85},{SC=26.0},{MDD=820 - 900},{FPD=6.0},{MM1=S304},{MOC=S303},{L=30},{L1=46},{L2=33.5},{L3=31.0},{L4=25.0},{W=25.0},{D=11.0},{D1=0},{D2=0},{N=14.0},{MA=180},{INFOTEXT=\"In extreme temperatures, high or low, the AJP press-fitted orifice cap for sizes R1/8, R3/8 and R1/2 may come off. . For these conditions, order the AJP nozzles in S316 with the screw-in orifice caps. . Do not use AJP size R1/8 in these conditions, the screw-in orifice cap is not available for size R1/8.\"},{VER=4},{PCSX=20.955},{DIST=3.5},{DISTPLAN=5.000},{NDM=20.955}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
系列
ⁿ/ₐ
PCS
Pipe conn. size
ⁿ/ₐ
SCC
喷量区分
ⁿ/ₐ
SP
Standard pressure
[Mpa]
SA
Spray angle
[°]
SC
喷量
[ℓ/min]
FPD
Free passage diameter
[mm]
MM1
主材料
ⁿ/ₐ
MOC
Material of Orifice cap
ⁿ/ₐ
L1
寸法
[mm]
L2
寸法
[mm]
L3
寸法
[mm]
L4
寸法
[mm]
W
寸法
[mm]
N
寸法
[mm]
MA
Mass
[g]
INFOTEXT
ⁿ/ₐ
1/8MAJP02S303
1/8MAJP02S303
AJP
R1/8
02
0.2
75
2.0
1.5
S304
S303
23
16.0
16.0
14.0
14.0
7.0
25
"In extreme temperatures,...
1/8MAJP03S303
1/8MAJP03S303
AJP
R1/8
03
0.2
75
3.0
1.9
S304
S303
23
16.0
16.0
14.0
14.0
7.0
25
"In extreme temperatures,...
1/4MAJP04S303
1/4MAJP04S303
AJP
R1/4
04
0.2
75
4.0
2.2
S304
S303
32
23.0
20.5
16.0
16.0
10.5
55
-
1/4MAJP05S303
1/4MAJP05S303
AJP
R1/4
05
0.2
75
5.0
2.5
S304
S303
32
23.0
20.5
16.0
16.0
10.5
55
-
1/4MAJP06S303
1/4MAJP06S303
AJP
R1/4
06
0.2
80
6.0
2.8
S304
S303
32
23.0
20.5
16.0
16.0
10.5
55
-
1/4MAJP07S303
1/4MAJP07S303
AJP
R1/4
07
0.2
80
7.0
3.1
S304
S303
32
23.0
20.5
16.0
16.0
10.5
55
-
3/8MAJP08S303
3/8MAJP08S303
AJP
R3/8
08
0.2
80
8.0
3.1
SCS13
S303
36
26.0
23.5
19.0
20.0
11.0
70
"In extreme temperatures,...
3/8MAJP10S303
3/8MAJP10S303
AJP
R3/8
10
0.2
80
10.0
3.5
SCS13
S303
36
26.0
23.5
19.0
20.0
11.0
70
"In extreme temperatures,...
3/8MAJP12S303
3/8MAJP12S303
AJP
R3/8
12
0.2
85
12.0
4.0
SCS13
S303
36
26.0
23.5
19.0
20.0
11.0
70
"In extreme temperatures,...
3/8MAJP14S303
3/8MAJP14S303
AJP
R3/8
14
0.2
85
14.0
4.4
SCS13
S303
36
26.0
23.5
19.0
20.0
11.0
70
"In extreme temperatures,...
3/8MAJP16S303
3/8MAJP16S303
AJP
R3/8
16
0.2
85
16.0
4.8
SCS13
S303
36
26.0
23.5
19.0
20.0
11.0
180
"In extreme temperatures,...
1/2MAJP18S303
1/2MAJP18S303
AJP
R1/2
18
0.2
85
18.0
5.0
S304
S303
46
33.5
31.0
25.0
25.0
14.0
180
"In extreme temperatures,...
1/2MAJP20S303
1/2MAJP20S303
AJP
R1/2
20
0.2
85
20.0
5.4
S304
S303
46
33.5
31.0
25.0
25.0
14.0
180
"In extreme temperatures,...
1/2MAJP23S303
1/2MAJP23S303
AJP
R1/2
23
0.2
85
23.0
5.7
S304
S303
46
33.5
31.0
25.0
25.0
14.0
180
"In extreme temperatures,...
1/2MAJP26S303
1/2MAJP26S303
AJP
R1/2
26
0.2
85
26.0
6.0
S304
S303
46
33.5
31.0
25.0
25.0
14.0
180
"In extreme temperatures,...
1/2MAJP30S303
1/2MAJP30S303
AJP
R1/2
30
0.2
85
30.0
6.4
S304
S303
46
33.5
31.0
25.0
25.0
14.0
180
"In extreme temperatures,...
1/2MAJP35S303
1/2MAJP35S303
AJP
R1/2
35
0.2
90
35.0
7.1
S304
S303
46
33.5
31.0
25.0
25.0
14.0
180
"In extreme temperatures,...
1/2MAJP40S303
1/2MAJP40S303
AJP
R1/2
40
0.2
90
40.0
7.7
S304
S303
46
33.5
31.0
25.0
25.0
14.0
180
"In extreme temperatures,...
1/2MAJP45S303
1/2MAJP45S303
AJP
R1/2
45
0.2
90
45.0
8.5
S304
S303
46
33.5
31.0
25.0
25.0
14.0
180
"In extreme temperatures,...
1/2MAJP50S303
1/2MAJP50S303
AJP
R1/2
50
0.2
90
50.0
9.0
S304
S303
46
33.5
31.0
25.0
25.0
14.0
180
"In extreme temperatures,...
3/4MAJP55S303
3/4MAJP55S303
AJP
R3/4
55
0.2
90
55.0
9.0
S304
S303
55
39.0
38.0
32.0
32.0
15.0
340
-
3/4MAJP60S303
3/4MAJP60S303
AJP
R3/4
60
0.2
90
60.0
9.4
S304
S303
55
39.0
38.0
32.0
32.0
15.0
340
-
3/4MAJP70S303
3/4MAJP70S303
AJP
R3/4
70
0.2
90
70.0
10.2
S304
S303
55
39.0
38.0
32.0
32.0
15.0
340
-
3/4MAJP80S303
3/4MAJP80S303
AJP
R3/4
80
0.2
90
80.0
11.1
S304
S303
55
39.0
38.0
32.0
32.0
15.0
340
-
3/4MAJP90S303
3/4MAJP90S303
AJP
R3/4
90
0.2
90
90.0
11.4
S304
S303
55
39.0
38.0
32.0
32.0
15.0
340
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表