with Hexagon Hole (CFES...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Solid Eccentric Stud Type
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/solid_eccentric_stud_type/with_hexagon_hole_asmtab.prj},{NB=CFES10-1BUU},{STDRT=10},{VERS=1},{MASS=60.0},{BLTYP1=4},{BLTYP2=2},{SD=10},{D=26},{C=12},{SD1=10},{NDM=10.000},{P=1.250},{G11=10},{GZ11=8.466},{GS11=1.25},{G1=12},{B=13.2},{B1=36.2},{B2=23.0},{B31=0},{C1=0.6},{SG11=0},{SG21=0},{H=4},{SR1=0.3},{EPS=0.30},{SF=16},{TRQ=13.8},{L=6.8},{DAR=1.5},{ZEFF=18},{PKVAL1=18},{PKVAL2=18},{BLRE=2},{RS=0.30},{FW=12.45},{DRR=15.30},{SDRR=13.50},{C1OR=8.8},{TUU=18.6},{DKP=17.1},{CKP1=2.02},{CSS1=2.02},{CETC=2.5},{CKP2=0.4},{CSS2=0.4},{CSF=0.8},{I1=0},{I2=0.00},{POH=7.18},{G3=0},{OH=2.0},{DSL=19.3},{CSL=0.9},{SRL=6.0},{TSS=0.0},{W3IR=3.1},{CR=5430},{COR=6890},{FMAX=6890},{SC=1},{AXP1=62},{AXP2=66},{VERS1=2},{CETC1=3.500},{CETC2=8.500},{GD=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Stud Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
D
Outer Diameter
[mm]
C
Width
[mm]
SD1
Stud Diameter
[mm]
G
Thread
ⁿ/ₐ
G1
Length
[mm]
B
Maximum width
[mm]
B1
Max.Total length
[mm]
B2
Length
[mm]
B3
Dimension
[mm]
C1
Dimension
[mm]
SG1
Diameter
[mm]
SG2
Diameter
[mm]
H
Dimension
[mm]
SR
rs min
[mm]
EPS
Eccentricity
[mm]
SF
Min.Dimension related to the installation
[mm]
TRQ
Maximum tightening torque
[Nm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
FMAX
Max.Static allowable load
[N]
CFES6BR
6
CFES6BR
18.5
16
11
6
M6x1
8
12.2
28.2
16.0
-
0.6
-
-
3
-
0.25
11
2.7
3660
3650
1980
CFES6B
6
CFES6B
18.5
16
11
6
M6x1
8
12.2
28.2
16.0
-
0.6
-
-
3
0.3
0.25
11
2.7
3660
3650
1980
CFES6BUUR
6
CFES6BUUR
18.5
16
11
6
M6x1
8
12.2
28.2
16.0
-
0.6
-
-
3
-
0.25
11
2.7
3660
3650
1980
CFES6BUU
6
CFES6BUU
18.5
16
11
6
M6x1
8
12.2
28.2
16.0
-
0.6
-
-
3
0.3
0.25
11
2.7
3660
3650
1980
CFES8BR
8
CFES8BR
28.5
19
11
8
M8x1.25
10
12.2
32.2
20.0
-
0.6
-
-
4
-
0.25
13
6.5
4250
4740
4670
CFES8B
8
CFES8B
28.5
19
11
8
M8x1.25
10
12.2
32.2
20.0
-
0.6
-
-
4
0.3
0.25
13
6.5
4250
4740
4670
CFES8BUUR
8
CFES8BUUR
28.5
19
11
8
M8x1.25
10
12.2
32.2
20.0
-
0.6
-
-
4
-
0.25
13
6.5
4250
4740
4670
CFES8BUU
8
CFES8BUU
28.5
19
11
8
M8x1.25
10
12.2
32.2
20.0
-
0.6
-
-
4
0.3
0.25
13
6.5
4250
4740
4670
CFES10BR
10
CFES10BR
45.0
22
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
-
-
4
-
0.30
16
13.8
5430
6890
6890
CFES10B
10
CFES10B
45.0
22
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
-
-
4
0.3
0.30
16
13.8
5430
6890
6890
CFES10BUUR
10
CFES10BUUR
45.0
22
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
-
-
4
-
0.30
16
13.8
5430
6890
6890
CFES10BUU
10
CFES10BUU
45.0
22
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
-
-
4
0.3
0.30
16
13.8
5430
6890
6890
CFES10-1BR
10
CFES10-1BR
60.0
26
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
-
-
4
-
0.30
16
13.8
5430
6890
6890
CFES10-1B
10
CFES10-1B
60.0
26
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
-
-
4
0.3
0.30
16
13.8
5430
6890
6890
CFES10-1BUUR
10
CFES10-1BUUR
60.0
26
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
-
-
4
-
0.30
16
13.8
5430
6890
6890
CFES10-1BUU
10
CFES10-1BUU
60.0
26
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
-
-
4
0.3
0.30
16
13.8
5430
6890
6890
CFES12BR
12
CFES12BR
95.0
30
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
4
3
6
-
0.40
21
21.9
7910
9790
9790
CFES12B
12
CFES12B
95.0
30
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
4
3
6
0.6
0.40
21
21.9
7910
9790
9790
CFES12BUUR
12
CFES12BUUR
95.0
30
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
4
3
6
-
0.40
21
21.9
7910
9790
9790
CFES12BUU
12
CFES12BUU
95.0
30
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
4
3
6
0.6
0.40
21
21.9
7910
9790
9790
CFES12-1BR
12
CFES12-1BR
105.0
32
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
4
3
6
-
0.40
21
21.9
7910
9790
9790
CFES12-1B
12
CFES12-1B
105.0
32
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
4
3
6
0.6
0.40
21
21.9
7910
9790
9790
CFES12-1BUUR
12
CFES12-1BUUR
105.0
32
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
4
3
6
-
0.40
21
21.9
7910
9790
9790
CFES12-1BUU
12
CFES12-1BUU
105.0
32
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
4
3
6
0.6
0.40
21
21.9
7910
9790
9790
CFES16BR
16
CFES16BR
170.0
35
18
16
M16x1.5
17
19.6
52.1
32.5
8
0.8
4
3
6
-
0.50
26
58.5
12000
18300
18300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表