with Screw driver slot (CFES, CFES...R, UUR, UU)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Solid Eccentric Stud Type
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/solid_eccentric_stud_type/with_screw_driver_slot_asmtab.prj},{NB=CFES10-1UU},{STDRT=10},{VERS=1},{MASS=60.0},{BLTYP1=4},{BLTYP2=2},{SD=10},{D=26},{C=12},{SD1=10},{NDM=10.000},{P=1.250},{G11=10},{GZ11=8.466},{GS11=1.25},{G1=12},{B=13.2},{B1=36.2},{B2=23.0},{B31=0},{C1=0.6},{SG1=4},{SG21=0},{SR1=0.3},{EPS=0.30},{SF=16},{TRQ=13.8},{L=6.8},{DAR=1.5},{ZEFF=18},{PKVAL1=18},{PKVAL2=18},{BLRE=2},{RS=0.30},{FW=12.45},{DRR=15.30},{SDRR=13.50},{C1OR=8.8},{TUU=18.6},{DKP=17.1},{CKP1=2.02},{CSS1=2.02},{CETC=2.5},{CKP2=0.4},{CSS2=0.4},{CSF=0.8},{I1=0},{I2=0.00},{POH=6.68},{G3=0},{OH=2.0},{DSL=19.3},{CSL=0.9},{SRL=6.0},{TSS=0.0},{WIR=11},{W1IR=1.5},{W2IR=8},{CR=5430},{COR=6890},{FMAX=6890},{SC=1},{AXP1=62},{AXP2=66},{VERS1=2},{IDNR=},{ORDER=CFES10-1UU},{RID=G_160}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Stud Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
D
Outer Diameter
[mm]
C
Width
[mm]
SD1
Stud Diameter
[mm]
G
Thread
ⁿ/ₐ
G1
Length
[mm]
B
Maximum width
[mm]
B1
Max.Total length
[mm]
B2
Length
[mm]
B3
Dimension
[mm]
C1
Dimension
[mm]
SG1
Diameter
[mm]
SG2
Diameter
[mm]
SR
rs min
[mm]
EPS
Eccentricity
[mm]
SF
Min.Dimension related to the installation
[mm]
TRQ
Maximum tightening torque
[Nm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
FMAX
Max.Static allowable load
[N]
CFES6R
6
CFES6R
18.5
16
11
6
M6x1
8
12.2
28.2
16.0
-
0.6
4
-
-
0.25
11
2.7
3660
3650
1980
CFES6
6
CFES6
18.5
16
11
6
M6x1
8
12.2
28.2
16.0
-
0.6
4
-
0.3
0.25
11
2.7
3660
3650
1980
CFES6UUR
6
CFES6UUR
18.5
16
11
6
M6x1
8
12.2
28.2
16.0
-
0.6
4
-
-
0.25
11
2.7
3660
3650
1980
CFES6UU
6
CFES6UU
18.5
16
11
6
M6x1
8
12.2
28.2
16.0
-
0.6
4
-
0.3
0.25
11
2.7
3660
3650
1980
CFES8R
8
CFES8R
28.5
19
11
8
M8x1.25
10
12.2
32.2
20.0
-
0.6
4
-
-
0.25
13
6.5
4250
4740
4670
CFES8
8
CFES8
28.5
19
11
8
M8x1.25
10
12.2
32.2
20.0
-
0.6
4
-
0.3
0.25
13
6.5
4250
4740
4670
CFES8UUR
8
CFES8UUR
28.5
19
11
8
M8x1.25
10
12.2
32.2
20.0
-
0.6
4
-
-
0.25
13
6.5
4250
4740
4670
CFES8UU
8
CFES8UU
28.5
19
11
8
M8x1.25
10
12.2
32.2
20.0
-
0.6
4
-
0.3
0.25
13
6.5
4250
4740
4670
CFES10R
10
CFES10R
45.0
22
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
-
0.30
16
13.8
5430
6890
6890
CFES10
10
CFES10
45.0
22
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
0.3
0.30
16
13.8
5430
6890
6890
CFES10UUR
10
CFES10UUR
45.0
22
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
-
0.30
16
13.8
5430
6890
6890
CFES10UU
10
CFES10UU
45.0
22
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
0.3
0.30
16
13.8
5430
6890
6890
CFES10-1R
10
CFES10-1R
60.0
26
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
-
0.30
16
13.8
5430
6890
6890
CFES10-1
10
CFES10-1
60.0
26
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
0.3
0.30
16
13.8
5430
6890
6890
CFES10-1UUR
10
CFES10-1UUR
60.0
26
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
-
0.30
16
13.8
5430
6890
6890
CFES10-1UU
10
CFES10-1UU
60.0
26
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
0.3
0.30
16
13.8
5430
6890
6890
CFES12R
12
CFES12R
95.0
30
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
-
0.40
21
21.9
7910
9790
9790
CFES12
12
CFES12
95.0
30
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
0.6
0.40
21
21.9
7910
9790
9790
CFES12UUR
12
CFES12UUR
95.0
30
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
-
0.40
21
21.9
7910
9790
9790
CFES12UU
12
CFES12UU
95.0
30
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
0.6
0.40
21
21.9
7910
9790
9790
CFES12-1R
12
CFES12-1R
105.0
32
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
-
0.40
21
21.9
7910
9790
9790
CFES12-1
12
CFES12-1
105.0
32
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
0.6
0.40
21
21.9
7910
9790
9790
CFES12-1UUR
12
CFES12-1UUR
105.0
32
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
-
0.40
21
21.9
7910
9790
9790
CFES12-1UU
12
CFES12-1UU
105.0
32
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
0.6
0.40
21
21.9
7910
9790
9790
CFES16R
16
CFES16R
170.0
35
18
16
M16x1.5
17
19.6
52.1
32.5
8
0.8
6
3
-
0.50
26
58.5
12000
18300
18300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表