Sealed Type (CRBFV...ADUU)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Crossed Roller Bearings
High Rigidity Type Crossed Roller Bearings V with Mounting hole
Powered by
CAD模型選擇
{iko/iko_bearings/crossed_rb/high_rigidty_type_crb_v_wmh/sealed_type_crbfvaduu.prj},{NB=CRBFV8022ADUU},{IDNR=},{STDRT=80},{ORDER=CRBFV8022ADUU},{MASS=2.60},{SD=80},{D=165},{B=22},{SR1=0.6},{SR2=1.0},{CR=51100},{COR=72000},{PCD1=97},{PCD2=148},{IR=10-5.5, Counterbore9.5 depth5.4},{OR=10-5.5, Counterbore9.5 depth5.4},{IR1=9.5},{IR2=5.4},{IR3=5.5},{OR1=9.5},{OR2=5.4},{OR3=5.5},{PCDRL=122.5},{SDOR=123.75},{DIR=121.50},{OH=2.48},{COG=3},{DETC=8},{DSL=127.75},{CSL=1.50},{SDOG=164.0},{DAR=10},{ZEFF=30},{RS=0.5},{N1=1.25},{NH=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[kg]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
B
Width
[mm]
SR1
Min.Chamfer
[mm]
SR2
Min.Chamfer
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
PCD1
Diameter
[mm]
PCD2
Diameter
[mm]
IR
InnerRmounting
ⁿ/ₐ
OR
OuterRmounting
ⁿ/ₐ
CRBFV8022ADUU
80
CRBFV8022ADUU
2.60
80
165
22
0.6
1.0
51100
72000
97
148
10-5.5, Counterbore9.5 de...
10-5.5, Counterbore9.5 de...
CRBFV9025ADUU
90
CRBFV9025ADUU
4.67
90
210
25
1.5
1.5
73400
108000
112
187
12-9, Counterbore 14 dept...
12-9, Counterbore 14 dept...
CRBFV11528ADUU
115
CRBFV11528ADUU
6.63
115
240
28
1.5
1.5
84300
138000
139
217
12-9, Counterbore 14 dept...
12-9, Counterbore 14 dept...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表