with Inner Ring-Standard (BRI)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Machined Type Needle Roller Bearings
Inch Series
Powered by
CAD模型選擇
{iko/iko_bearings/machined_type_nrb/inch_series/with_ir_std_inch_asmtab.prj},{NB=BRI243716},{IDNR=},{VAL=243716},{STDRT=38.100},{ORDER=BRI243716},{ORDER1=BRI 243716},{VRS=TAF},{MASS=250.0},{SD=38.100},{D=58.738},{C=25.40},{B=25.65},{FW=44.450},{S=0.5},{SDAMIN=43.3},{SDAMAX=43.4},{DA=51.5},{SRA=1.5},{CR=47500},{COR=78200},{IR=LRB 242816},{DAR=4.50},{L=19.8},{ZEFF=23},{I=1},{RE=F},{RS=0.5},{PRL=0},{D1RL=0},{W1RL=0.0},{W2RL=0.0},{SDOG=57.84},{ROG=5.0},{COG=0},{OH=3.0},{NH=1},{DVR=49.9},{SDVR=46.3},{CUR=24.1},{T=50.2},{PPATH=with_ir_standard_inch/with_ir_std_inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
B
Width of Inner Ring
[mm]
FW
Inscribed circle of diameter
[mm]
S
Amount of movement
[mm]
SDAMIN
da min
[mm]
SDAMAX
da max
[mm]
DA
da max
[mm]
SRA
ras max
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
IR
Type of Inner Ring
ⁿ/ₐ
BRI61812
9.525
BRI61812
67.5
9.525
28.575
19.05
19.30
15.875
0.3
14.0
14.5
24.5
0.6
18900
19700
LRB 61012
BRI82012
12.700
BRI82012
79.5
12.700
31.750
19.05
19.30
19.050
0.3
17.5
18.0
26.5
1.0
21700
24400
LRB 81212
BRI82016
12.700
BRI82016
106.0
12.700
31.750
25.40
25.65
19.050
0.5
17.5
18.0
26.5
1.0
27600
33100
LRB 81216
BRI102212
15.875
BRI102212
91.0
15.875
34.925
19.05
19.30
22.225
0.3
21.0
21.2
29.7
1.0
23000
27100
LRB 101412
BRI102216
15.875
BRI102216
122.0
15.875
34.925
25.40
25.65
22.225
0.5
21.0
21.2
29.7
1.0
29100
36800
LRB 101416
BRI122412
19.050
BRI122412
102.0
19.050
38.100
19.05
19.30
25.400
0.3
24.0
24.4
32.9
1.0
25300
31900
LRB 121612
BRI122416
19.050
BRI122416
136.0
19.050
38.100
25.40
25.65
25.400
0.5
24.0
24.4
32.9
1.0
32100
43300
LRB 121616
BRI142616
22.225
BRI142616
152.0
22.225
41.275
25.40
25.65
28.575
0.5
27.0
27.5
36.0
1.0
34900
49900
LRB 141816
BRI142620
22.225
BRI142620
190.0
22.225
41.275
31.75
32.00
28.575
0.5
27.0
27.5
36.0
1.0
43200
65600
LRB 141820
BRI162816
25.400
BRI162816
166.0
25.400
44.450
25.40
25.65
31.750
0.5
30.5
30.7
39.2
1.0
36000
53500
LRB 162016
BRI162820
25.400
BRI162820
210.0
25.400
44.450
31.75
32.00
31.750
0.5
30.5
30.7
39.2
1.0
44600
70300
LRB 162020
BRI183016
28.575
BRI183016
182.0
28.575
47.625
25.40
25.65
34.925
0.5
33.5
33.9
42.4
1.0
38500
60000
LRB 182216
BRI183020
28.575
BRI183020
225.0
28.575
47.625
31.75
32.00
34.925
0.5
33.5
33.9
42.4
1.0
47700
78900
LRB 182220
BRI203316
31.750
BRI203316
220.0
31.750
52.388
25.40
25.65
38.100
0.5
37.0
37.1
45.1
1.5
43700
66900
LRB 202416
BRI203320
31.750
BRI203320
275.0
31.750
52.388
31.75
32.00
38.100
0.5
37.0
37.1
45.1
1.5
54200
88200
LRB 202420
BRI223516
34.925
BRI223516
235.0
34.925
55.562
25.40
25.65
41.275
0.5
40.2
40.2
48.3
1.5
44800
70900
LRB 222616
BRI223520
34.925
BRI223520
295.0
34.925
55.562
31.75
32.00
41.275
0.5
40.2
40.2
48.3
1.5
55600
93400
LRB 222620
BRI243716
38.100
BRI243716
250.0
38.100
58.738
25.40
25.65
44.450
0.5
43.3
43.4
51.5
1.5
47500
78200
LRB 242816
BRI243720
38.100
BRI243720
315.0
38.100
58.738
31.75
32.00
44.450
0.5
43.3
43.4
51.5
1.5
58900
103000
LRB 242820
BRI243820
38.100
BRI243820
350.0
38.100
60.325
31.75
32.00
44.450
0.5
43.3
43.4
53.1
1.5
58900
103000
LRB 242820
BRI243920
38.100
BRI243920
380.0
38.100
61.912
31.75
32.00
47.625
0.5
43.3
43.4
53.7
0.6
69700
141000
LRB 243020
BRI264116
41.275
BRI264116
325.0
41.275
65.088
25.40
25.65
50.800
0.5
48.0
49.0
57.8
1.5
51000
89400
LRB 263216
BRI264120
41.275
BRI264120
410.0
41.275
65.088
31.75
32.00
50.800
0.5
48.0
49.0
57.8
1.5
63200
118000
LRB 263220
BRI284824
44.450
BRI284824
735.0
44.450
76.200
38.10
38.35
57.150
1.0
52.5
55.0
69.0
1.5
90300
158000
LRB 283624
BRI284828
44.450
BRI284828
855.0
44.450
76.200
44.45
44.70
57.150
1.0
52.5
55.0
69.0
1.5
105000
191000
LRB 283628
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表