Thrust Roller Bearings-with Rings (AZ)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Thrust Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/theust_bearings/thrust_roller_bearings_with_rings.prj},{NB=AZ9013535},{IDNR=},{STDRT=90},{ORDER=AZ9013535},{ORDER1=AZ 9013535},{MASS=2040.0},{SD=90},{D=135},{T=35},{SDC=90.05},{DC=134.5},{DW=14.0},{B=10.50},{SR=1.1},{CI=100},{CE=129},{SDA=128},{DA=101},{ZEFF=16},{I=1},{RE=AF},{RS=0.5},{CRT=8.4},{L1=0},{L2=0},{CA=181000},{COA=626000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
T
Width
[mm]
SR
rs min
[mm]
SDA
da min
[mm]
DA
Da max
[mm]
CA
Basic dynamic load rating
[N]
COA
Basic static load rating
[N]
AZ10249
10
AZ10249
24.6
10
24
9
0.3
21
13
8990
19100
AZ12269
12
AZ12269
26.5
12
26
9
0.3
23
16
10400
23900
AZ15289
15
AZ15289
28.0
15
28
9
0.3
25
18
10200
23900
AZ17309
17
AZ17309
30.5
17
30
9
0.3
27
20
11400
28600
AZ203510
20
AZ203510
45.5
20
35
10
0.3
33
23
19000
48700
AZ254211
25
AZ254211
70.0
25
42
11
0.6
39
28
22700
60700
AZ304711
30
AZ304711
79.0
30
47
11
0.6
44
33
27400
81000
AZ305216
30
AZ305216
160.0
30
52
16
0.6
48
36
38400
95700
AZ355212
35
AZ355212
99.0
35
52
12
0.6
49
39
29100
91100
AZ356218
35
AZ356218
260.0
35
62
18
1.0
57
43
47900
135000
AZ406013
40
AZ406013
139.0
40
60
13
0.6
57
44
41700
133000
AZ406819
40
AZ406819
310.0
40
68
19
1.0
64
46
68700
195000
AZ456514
45
AZ456514
169.0
45
65
14
0.6
62
49
40800
133000
AZ457320
45
AZ457320
360.0
45
73
20
1.0
69
51
75700
227000
AZ507014
50
AZ507014
185.0
50
70
14
0.6
67
54
43300
148000
AZ507822
50
AZ507822
430.0
50
78
22
1.0
73
56
84300
232000
AZ557816
55
AZ557816
275.0
55
78
16
0.6
75
60
51700
192000
AZ559025
55
AZ559025
725.0
55
90
25
1.0
84
63
108000
332000
AZ608517
60
AZ608517
345.0
60
85
17
1.0
81
66
64600
224000
AZ609526
60
AZ609526
770.0
60
95
26
1.0
89
68
106000
332000
AZ6013026
60
AZ6013026
2090.0
60
130
26
1.5
119
80
158000
634000
AZ659018
65
AZ659018
380.0
65
90
18
1.0
86
71
68300
247000
AZ6510027
65
AZ6510027
860.0
65
100
27
1.0
94
73
116000
379000
AZ709518
70
AZ709518
420.0
70
95
18
1.0
91
76
72000
269000
AZ7010527
70
AZ7010527
905.0
70
105
27
1.0
99
78
114000
379000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表