目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Universal piston rod eye - UF - Accessoires
IMI Norgren
Actuators
Roundline Cylinders
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/1_roundline_cylinders/accessories/accessories_uf_rl.prj},{NB=QM/8080/32_100_0_RL},{SHOW=1},{CNSORDERNO=QM/8080/32},{VERS=2},{BS=100},{P1=-},{P2=-},{P3=-},{P4=-},{P5=-},{P6=-},{P7=available},{P8=-},{KK=M20x1.5},{KKX=20.000},{KKP=1.500},{AX=33},{CE=77},{CN=20},{EN=25},{ER=25.0},{LE=26},{Z=0},{ZX=15},{CNSMASSEXACT=0.67},{INFOWWW=Link},{X1=26.000},{X2=18.000},{X3=8.953},{X4=20.000},{X5=23.043},{X6=25.000},{X7=18.000},{X8=34.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
RM/8000
ⁿ/ₐ
P2
KM/8000
ⁿ/ₐ
P3
R./57100
ⁿ/ₐ
P4
RM/57200
ⁿ/ₐ
P5
R./57300
ⁿ/ₐ
P6
RM/28000
ⁿ/ₐ
P7
RM/55401
ⁿ/ₐ
P8
KM/55001
ⁿ/ₐ
KK
Thread KK
ⁿ/ₐ
AX
Length AX
[mm]
CE
Length CE
[mm]
CN
Diameter CN
[mm]
EN
Width EN
[mm]
ER
Radius ER
[mm]
LE
Length LE
[mm]
CNSMASSEXACT
Weight
[kg]
QM/8010/32
QM/8010/32
10
-
-
available
available
available
available
-
-
M4
14
27
5
8
8.0
10
0.02
QM/8012/32
QM/8012/32
12
available
-
available
available
available
available
-
-
M6
14
30
6
9
9.0
11
0.02
QM/8012/32
QM/8012/32
16
available
-
available
available
available
available
-
-
M6
14
30
6
9
9.0
11
0.02
QM/8020/32
QM/8020/32
20
available
-
available
available
available
available
-
-
M8
16
36
8
12
11.0
13
0.05
QM/8025/32
QM/8025/32
25
available
-
available
available
available
available
-
-
M10x1.25
25
42
10
14
14.0
15
0.08
QM/8025/32
QM/8025/32
32
-
-
available
available
available
-
available
-
M10x1.25
20
43
10
14
14.0
15
0.09
QM/8040/32
QM/8040/32
40
-
-
available
available
available
-
available
-
M12x1.25
22
50
12
16
16.0
17
0.13
QM/8050/32
QM/8050/32
50
-
-
-
available
-
-
available
-
M16x1.5
28
64
16
21
21.0
22
0.33
QM/8050/32
QM/8050/32
63
-
-
-
available
-
-
available
-
M16x1.5
28
64
16
21
21.0
22
0.33
QM/8080/32
QM/8080/32
80
-
-
-
-
-
-
available
-
M20x1.5
33
77
20
25
25.0
26
0.67
QM/8080/32
QM/8080/32
100
-
-
-
-
-
-
available
-
M20x1.5
33
77
20
25
25.0
26
0.67
KQM/8010/32
KQM/8010/32
12
-
available
-
-
-
-
-
-
M6
14
30
6
9
9.0
11
0.02
KQM/8012/32
KQM/8012/32
16
-
available
-
-
-
-
-
-
M6
14
30
6
9
9.0
11
0.02
KQM/8020/32
KQM/8020/32
20
-
available
-
-
-
-
-
-
M8
16
36
8
12
11.0
13
0.05
KQM/8025/32
KQM/8025/32
25
-
available
-
-
-
-
-
-
M10x1.25
25
42
10
14
14.0
15
0.08
KQM/8032/32
KQM/8032/32
32
-
-
-
-
-
-
-
available
M10x1.25
20
43
10
14
14.5
14
0.07
KQM/8040/32
KQM/8040/32
40
-
-
-
-
-
-
-
available
M12x1.25
22
50
12
16
16.5
16
0.11
KQM/8050/32
KQM/8050/32
50
-
-
-
-
-
-
-
available
M16x1.5
28
64
16
21
21.5
21
0.21
KQM/8050/32
KQM/8050/32
63
-
-
-
-
-
-
-
available
M16x1.5
28
64
16
21
21.5
21
0.21
KQM/8080/32
KQM/8080/32
80
-
-
-
-
-
-
-
available
M20x1.5
33
77
20
25
25.5
25
0.38
KQM/8080/32
KQM/8080/32
100
-
-
-
-
-
-
-
available
M20x1.5
33
77
20
25
25.5
25
0.38
KQM/8125/32
KQM/8125/32
125
-
-
-
-
-
-
-
available
M27x2
51
110
30
37
35.0
36
1.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表