目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Adaptor - Accessories
IMI Norgren
Actuators
Compact Cylinders
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/2_compact_actuators/accessories/accessories_a_compact.prj},{NB=M/P71470/2_63_CA},{CNSORDERNO=M/P71470/2},{BS=63},{P1=available},{P2=available},{P3=available},{A=35},{B=15},{KF=M12},{KK=M12x1.25},{KV=13},{KW=5},{CNSMASSEXACT=0.04},{INFOWWW=Link},{KF1=12},{KK1=12},{KK2=1.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
RM/91000/M
ⁿ/ₐ
P2
RM/92000/M
ⁿ/ₐ
P3
RM/93000/M
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
KF
Thread
ⁿ/ₐ
KK
Thread
ⁿ/ₐ
KV
Wrench size KV
[mm]
KW
Length
[mm]
CNSMASSEXACT
Weight
[kg]
M/P71470/1
M/P71470/1
50
available
available
available
29
12
M10
M10x1.25
12
5
0.02
M/P71470/2
M/P71470/2
63
available
available
available
35
15
M12
M12x1.25
13
5
0.04
M/P71470/3
M/P71470/3
80
available
available
available
45
20
M16
M16x1.5
17
5
0.08
M/P71470/3
M/P71470/3
100
available
available
available
45
20
M16
M16x1.5
17
5
0.08
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表