目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Wide hinge - SW - Accessories
IMI Norgren
Actuators
Compact Cylinders
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/2_compact_actuators/accessories/accessories_sw_compact.prj},{NB=M/P19495_50_CA},{SHOW=1},{CNSORDERNO=M/P19495},{BS=50},{P1=available},{BR=13},{BT=11},{PH=45},{CK=12},{EB=15},{EM=31.6},{GL=33},{HB=9.0},{L2=1.6},{RA=30},{TE=50},{UL=65},{UR=45},{CNSMASSEXACT=0.14},{INFOWWW=Link},{CA=45},{D=15},{H2=11},{G1=33},{G2=30},{G3=45},{K1=50},{K2=65},{L1=1.6},{R=13},{S=9.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
RA/192000
ⁿ/ₐ
BR
Diameter BR
[mm]
BT
Height BT
[mm]
PH
Height PH
[mm]
CK
Diameter CK
[mm]
EB
Diameter EB
[mm]
EM
Width EM
[mm]
GL
Length GL
[mm]
HB
Diameter HB
[mm]
L2
Height L2
[mm]
RA
Length RA
[mm]
TE
Width TE
[mm]
UL
Width UL
[mm]
UR
Length UR
[mm]
CNSMASSEXACT
Weight
[kg]
M/P19493
M/P19493
32
available
10
7
32
10
12
25.6
21
6.6
1.6
18
38
50
31
0.05
M/P19494
M/P19494
40
available
11
9
36
12
12
27.6
24
6.6
1.6
22
41
53
35
0.07
M/P19495
M/P19495
50
available
13
11
45
12
15
31.6
33
9.0
1.6
30
50
65
45
0.14
M/P19496
M/P19496
63
available
15
11
50
16
15
39.6
37
9.0
1.6
35
52
67
50
0.18
M/P19497
M/P19497
80
available
15
14
63
16
18
49.6
47
11.0
2.5
40
66
84
60
0.28
M/P19498
M/P19498
100
available
18
15
71
20
18
59.6
55
11.0
2.5
50
76
94
70
0.42
M/P19499
M/P19499
125
available
22
20
90
25
20
69.0
70
14.0
3.2
60
94
124
90
2.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表