目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Universal piston rod eye - UF - Accessoires
IMI Norgren
Actuators
Compact Cylinders
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/2_compact_actuators/accessories/accessories_uf_compact.prj},{NB=QM/8040/32_40_0_CA},{SHOW=1},{CNSORDERNO=QM/8040/32},{BS=40},{VERS=2},{P1=available},{P2=available},{P3=available},{KK=M12x1.25},{KKX=12.000},{KKP=1.250},{AX=22},{CE=50},{CN=12},{EN=16},{ER=16.0},{LE=17},{Z=0},{ZX=13},{CNSMASSEXACT=0.13},{INFOWWW=Link},{X1=16.000},{X2=12.000},{X3=5.814},{X4=12.000},{X5=15.100},{X6=16.000},{X7=12.000},{X8=22.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
RA/191000
ⁿ/ₐ
P2
RA/192000
ⁿ/ₐ
P3
RA/193000
ⁿ/ₐ
KK
Thread KK
ⁿ/ₐ
AX
Length AX
[mm]
CE
Length CE
[mm]
CN
Diameter CN
[mm]
EN
Width EN
[mm]
ER
Radius ER
[mm]
LE
Length LE
[mm]
CNSMASSEXACT
Weight
[kg]
QM/8020/32
QM/8020/32
20
available
available
available
M8
16
36
8
12
11.0
13
0.05
QM/8025/32
QM/8025/32
25
available
available
available
M10x1.25
25
42
10
14
14.0
15
0.08
QM/8025/32
QM/8025/32
32
available
available
available
M10x1.25
20
43
10
14
14.0
15
0.09
QM/8040/32
QM/8040/32
40
available
available
available
M12x1.25
22
50
12
16
16.0
17
0.13
QM/8050/32
QM/8050/32
50
available
available
available
M16x1.5
28
64
16
21
21.0
22
0.33
QM/8050/32
QM/8050/32
63
available
available
available
M16x1.5
28
64
16
21
21.0
22
0.33
QM/8080/32
QM/8080/32
80
-
available
-
M20x1.5
33
77
20
25
25.0
26
0.67
QM/8080/32
QM/8080/32
100
-
available
-
M20x1.5
33
77
20
25
25.0
26
0.67
QM/8125/32
QM/8125/32
125
-
available
-
M27x2
51
110
30
37
35.0
36
1.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表