目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Narrow hinge - SS - Accessories
IMI Norgren
Actuators
ISO Cylinders
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/3_iso_vdma_cylinders/accessories/accessories_ss_iso.prj},{NB=M/P19934_63_ISO},{CNSORDERNO=M/P19934},{BS=63},{P1=-},{P2=available},{P3=available},{P4=available},{P5=available},{P6=available},{P7=available},{P8=available},{BR=15},{BT=12},{CK=16},{EB=15},{EM=16},{GL=37},{HB=9.0},{L2=1.6},{PH=50},{RA=35},{TE=52},{UL=67},{UR=50},{CNSMASSEXACT=0.50},{INFOWWW=Link},{X1=12.000},{CA=50},{CN=16},{D=15},{H2=12},{G1=37},{G2=35},{G3=50},{K1=52},{K2=67},{L1=1.6},{R=15},{S=9.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
RA/8000
ⁿ/ₐ
P2
PRA/801000 & RA/801000
ⁿ/ₐ
P3
PRA/802000 & RA/802000
ⁿ/ₐ
P4
PRA/803000 & RA/803000
ⁿ/ₐ
P5
PRA/822000
ⁿ/ₐ
P6
PRA/842000
ⁿ/ₐ
P7
PRA/862000
ⁿ/ₐ
P8
PRA/882000
ⁿ/ₐ
BR
Diameter BR
[mm]
BT
Height BT
[mm]
CK
Diameter CK
[mm]
EB
Diameter EB
[mm]
EM
Width EM
[mm]
GL
Length GL
[mm]
HB
Diameter HB
[mm]
L2
Height L2
[mm]
PH
Height PH
[mm]
RA
Length RA
[mm]
TE
Width TE
[mm]
UL
Width UL
[mm]
UR
Length UR
[mm]
CNSMASSEXACT
Weight
[kg]
M/P19931
M/P19931
32
-
available
available
available
available
available
available
available
10
8
10
11
10
21
6.6
1.6
32
18
38
51
31
0.15
M/P19932
M/P19932
40
-
available
available
available
available
available
available
available
11
10
12
11
12
24
6.6
1.6
36
22
41
54
35
0.20
M/P19933
M/P19933
50
-
available
available
available
available
available
available
available
13
12
16
15
16
33
9.0
1.6
45
30
50
65
45
0.48
M/P19934
M/P19934
63
-
available
available
available
available
available
available
available
15
12
16
15
16
37
9.0
1.6
50
35
52
67
50
0.50
M/P19935
M/P19935
80
-
available
available
available
available
available
available
available
15
14
20
18
20
47
11.0
2.5
63
40
66
86
60
0.75
M/P19936
M/P19936
100
-
available
available
available
available
available
available
available
19
15
20
18
20
55
11.0
2.5
71
50
76
96
70
1.20
M/P19937
M/P19937
125
-
-
available
-
-
-
-
-
22
20
30
20
30
70
14.0
3.2
90
60
94
124
90
2.50
M/P19938
M/P19938
160
available
-
-
-
-
-
-
-
31
25
35
20
35
97
14.0
4.0
115
88
118
156
126
6.00
M/P19939
M/P19939
200
available
-
-
-
-
-
-
-
31
30
35
26
35
105
18.0
4.0
135
90
122
162
130
7.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表