目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Swinging bridge - S - Accessories
IMI Norgren
Actuators
Lintra® and/or Magnetically Coupled Rodless
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/4_lintra_rodless_cylinders/accessories_main/accessories_bridge_s_lintra.prj},{NB=QM/146032/37_32_0_L},{CNSORDERNO=QM/146032/37},{BS=32},{P1=available},{AQ=80},{AR=50},{AS=55.0},{AT=DIN74-Bm6},{AU=30},{AV=60},{AW=M6},{AX=5.5},{IE=88.5+5},{FX=410},{CNSMASSEXACT=0.30},{INFOWWW=Link},{SBO=0.000},{SBX=[0:8]},{AWX=6.000},{X1=30.000},{X2=3.000},{X3=3.000},{X4=30.000},{X5=15.500},{X6=7.500},{X7=6.600},{X8=12.400},{ARX=50.000},{R=3.000},{Y1=68.000},{Y2=9.000},{Y3=7.000},{Y4=4.500},{Y5=5.272},{Y6=1.864},{Y7=19.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
M/146000
ⁿ/ₐ
AQ
Length
[mm]
AR
Length
[mm]
AS
Width
[mm]
AT
Countersink
ⁿ/ₐ
AU
Width
[mm]
AV
Length
[mm]
AW
Thread
ⁿ/ₐ
AX
Height
[mm]
IE
Height
[mm]
FX
Fx
[N]
CNSMASSEXACT
Weight
[kg]
QM/146016/37_16_0_L
QM/146016/37
16
available
40
-
26.0
-
12
30
M4
4.0
48+4
100
0.02
QM/146020/37_20_0_L
QM/146020/37
20
available
50
35
40.0
DIN74-Bm5
20
40
M5
5.0
65.5+5
150
0.10
QM/146025/37_25_0_L
QM/146025/37
25
available
60
40
41.5
DIN74-Bm5
20
45
M5
5.0
70+5
250
0.20
QM/146032/37_32_0_L
QM/146032/37
32
available
80
50
55.0
DIN74-Bm6
30
60
M6
5.5
88.5+5
410
0.30
QM/146032/37_40_0_L
QM/146032/37
40
available
80
50
55.0
DIN74-Bm6
30
60
M6
5.5
102.5+5
640
0.30
QM/146050/37_50_0_L
QM/146050/37
50
available
100
60
62.0
DIN74-Bm8
40
80
M8
6.5
124+5
1000
0.50
QM/146050/37_63_0_L
QM/146050/37
63
available
100
60
62.0
DIN74-Bm8
40
80
M8
6.5
139+5
1500
0.50
QM/146080/37_80_0_L
QM/146080/37
80
available
100
60
65.0
DIN74-Bm8
40
80
M8
6.5
168.5+5
2400
0.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表