目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Groove key - Accessories
IMI Norgren
Actuators
Lintra® and/or Magnetically Coupled Rodless
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/4_lintra_rodless_cylinders/accessories_main/accessories_groove_key_lintra.prj},{NB=M/P74065_63_2_L},{VERS=2},{CNSORDERNO=M/P74065},{BS=63},{P1=available},{P2=-},{P3=available},{DESC=Groove key for profile barrel},{A=4.0},{B=M5},{C=12},{D=4.25},{E=8.0},{CNSMASSEXACT=0.01},{INFOWWW=Link},{BX=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
M/146000
ⁿ/ₐ
P2
VM/146000
ⁿ/ₐ
P3
C/146000
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
A
Length A
[mm]
B
Thread B
ⁿ/ₐ
C
Length C
[mm]
D
Height D
[mm]
E
Weight E
[mm]
CNSMASSEXACT
Weight
[kg]
M/P74065
M/P74065
25
available
-
available
Groove key for carriage
4.0
M5
12
4.25
8.0
0.01
M/P74065
M/P74065
32
available
-
available
Groove key for carriage
4.0
M5
12
4.25
8.0
0.01
M/P74066
M/P74066
40
available
-
available
Groove key for carriage
4.5
M6
17
6.25
10.5
0.02
M/P41858
M/P41858
50
available
-
available
Groove key for carriage
7.5
M8
23
7.50
13.5
0.03
M/P41858
M/P41858
63
available
-
available
Groove key for carriage
7.5
M8
23
7.50
13.5
0.03
M/P74065
M/P74065
25
available
-
available
Groove key for profile ba...
4.0
M5
12
4.25
8.0
0.01
M/P74065
M/P74065
32
available
-
available
Groove key for profile ba...
4.0
M5
12
4.25
8.0
0.01
M/P74065
M/P74065
40
available
-
available
Groove key for profile ba...
4.0
M5
12
4.25
8.0
0.01
M/P74065
M/P74065
50
available
-
available
Groove key for profile ba...
4.0
M5
12
4.25
8.0
0.01
M/P74065
M/P74065
63
available
-
available
Groove key for profile ba...
4.0
M5
12
4.25
8.0
0.01
M/P74065
M/P74065
80
available
-
available
Groove key for profile ba...
4.0
M5
12
4.25
8.0
0.01
M/P74110
M/P74110
25
-
available
-
Groove key for carriage
4.0
M5
12
4.25
8.0
0.01
M/P74110
M/P74110
32
-
available
-
Groove key for carriage
4.0
M5
12
4.25
8.0
0.01
M/P74111
M/P74111
40
-
available
-
Groove key for carriage
4.5
M6
17
6.25
10.5
0.02
M/P74112
M/P74112
50
-
available
-
Groove key for carriage
7.5
M8
23
7.50
13.5
0.03
M/P74112
M/P74112
63
-
available
-
Groove key for carriage
7.5
M8
23
7.50
13.5
0.03
M/P74110
M/P74110
25
-
available
-
Groove key for profile ba...
4.0
M5
12
4.25
8.0
0.01
M/P74110
M/P74110
32
-
available
-
Groove key for profile ba...
4.0
M5
12
4.25
8.0
0.01
M/P74110
M/P74110
40
-
available
-
Groove key for profile ba...
4.0
M5
12
4.25
8.0
0.01
M/P74110
M/P74110
50
-
available
-
Groove key for profile ba...
4.0
M5
12
4.25
8.0
0.01
M/P74110
M/P74110
63
-
available
-
Groove key for profile ba...
4.0
M5
12
4.25
8.0
0.01
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表