目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
10KA0 - Elbow Flow Control. regulating-out BSP parallel. hand adjustment
IMI Norgren
Fittings
Pneufit Metric
Banjo bodies and bolts
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_10/banjo_bodies_bolts/10ka0.prj},{NB=10KA02828_46.6},{CNSORDERNO=10KA02828},{B=G 1/4},{C=26.50},{C1=9.5},{E=46.6},{EMIN=40.300},{EMAX=46.600},{E1=15.8},{G=8},{K=18.0},{AF=12},{AF1=19},{CNSMASSEXACT=66.5},{INFO=Link},{VERS=0},{FONT=2.000},{NDM=13.157},{VER=2},{X1=19.750},{X2=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
B
Thread
ⁿ/ₐ
C
Length
[mm]
C1
Length
[mm]
E1
Height
[mm]
G
Height
[mm]
K
Diameter
[mm]
AF
Wrench size
[mm]
AF1
Wrench size
[mm]
CNSMASSEXACT
Weight
[g]
10KA01818
10KA01818
G 1/8
17.70
7.3
14.8
6
14.5
8
15
31.6
10KA02828
10KA02828
G 1/4
26.50
9.5
15.8
8
18.0
12
19
66.5
10KA03838
10KA03838
G 3/8
30.80
11.6
18.4
8
23.0
15
24
117.2
10KA04848
10KA04848
G 1/2
38.65
14.0
22.1
9
26.5
19
28
180.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表